Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
IDFA75E-23-CV
Part Number
|
---|
IDFA75E-23-CV |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Air Inlet Flow Rate [Distinction] (l/min) | Air Inlet Flow (l/min) | Supply Side, Nominal Designation of Piping Thread | Control SideNominal Pipe Threads | Standard size | Auto drain | Copper Tube Anti-rust Processing | For medium pressure air | Leakage Circuit Breaker | Operation, Terminal block for abnormal signal takeout | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8,203.71 € | 1 | Quote | More than 5000 | 11,000 / 12,000 / 13,700 | 2 | 2 | 75E | With a timer-controlled solenoid valve type auto drain | Yes | None | None | None |
Loading...
Method | Refrigerating type (air-cooling specification) | Shape | Standard | Exit Air Atmospheric Pressure Dew Point(°C) | 3 / 10 / 7 |
---|---|---|---|---|---|
Supply Side, Connection Type | R | Air Temperature at the Inlet Port(°C) | 35 | Air Pressure at the Inlet Port Side(MPa) | 0.7 |
Control Side Connection Types | R | Power Supply Voltage | Single-phase: 230 V AC (50 Hz) | Chinese nameplate, Chinese operation manual | None |
This page is IDFA3~75E, Refrigerated Air Dryer, part number IDFA75E-23-CV.
You can find the detail information about specifications and dimensions on part number IDFA75E-23-CV.
Configure
Basic Attributes
Air Inlet Flow(l/min)
Type
Air Inlet Flow Rate [Distinction](l/min)
Supply Side, Nominal Designation of Piping Thread
Control SideNominal Pipe Threads
Standard size
Auto drain
Copper Tube Anti-rust Processing
For medium pressure air
Leakage Circuit Breaker
Operation, Terminal block for abnormal signal takeout
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
IDFA37E-23-CL |
IDFA37E-23-CLR |
IDFA37E-23-CRT |
IDFA75E-23-LT |
IDFA75E-23-R |
IDFA75E-23-RT |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Air Inlet Flow Rate [Distinction] (l/min) | Air Inlet Flow (l/min) | Supply Side, Nominal Designation of Piping Thread | Control SideNominal Pipe Threads | Standard size | Auto drain | Copper Tube Anti-rust Processing | For medium pressure air | Leakage Circuit Breaker | Operation, Terminal block for abnormal signal takeout |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,142.64 € | 1 | 26 Days | More than 5000 | 5,783 / 4,550 / 6,366 | 1 1/2 | 1 1/2 | 37E | With heavy-duty auto drain | Yes | None | None | None | ||
4,723.37 € | 1 | Quote | More than 5000 | 5,783 / 4,550 / 6,366 | 1 1/2 | 1 1/2 | 37E | With heavy-duty auto drain | Yes | None | Yes | None | ||
4,893.20 € | 1 | 26 Days | More than 5000 | 5,783 / 4,550 / 6,366 | 1 1/2 | 1 1/2 | 37E | None | Yes | None | Yes | Yes | ||
8,828.76 € | 1 | Quote | More than 5000 | 13,700 / 11,000 / 12,000 | 2 | 2 | 75E | With heavy-duty auto drain | None | None | None | Yes | ||
8,162.50 € | 1 | Quote | More than 5000 | 13,700 / 11,000 / 12,000 | 2 | 2 | 75E | None | None | None | Yes | None | ||
9,072.96 € | 1 | Quote | More than 5000 | 13,700 / 11,000 / 12,000 | 2 | 2 | 75E | None | None | None | Yes | Yes |