Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
IDFA150F-40-CRV
Part Number
|
---|
IDFA150F-40-CRV |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Air Inlet Flow (l/min) | Exit Air Atmospheric Pressure Dew Point (°C) | Supply Side, Connection Type | Air Temperature at the Inlet Port (°C) | Supply Side, Nominal Designation of Piping Thread | Supply Side, Nominal Designation of Pipe Flange | Control Side Connection Types | Control SideNominal Pipe Threads | Control Side Nominal The Pipe Flange | Standard size | Power Supply Voltage | Specifications | Auto drain | Copper Tube Anti-rust Processing | Leakage Circuit Breaker | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17,942.63 € | 1 | Quote | 22,333 | 3 | [Pipe flange] Pipe flange | 35 | - | [80] 80 | [Pipe flange] Pipe flange | - | [80] 80 | 150F | Three-phase 400 V AC (50 Hz) | None | With a timer-controlled solenoid valve type auto drain | Yes | Yes |
Loading...
Type | Dryer | Method | Refrigerating type (air-cooling specification) | Shape | Standard |
---|---|---|---|---|---|
Air Inlet Flow Rate [Distinction](l/min) | More than 5000 | Air Pressure at the Inlet Port Side(MPa) | 0.7 |
This page is IDFA100 / 125 / 150F, Refrigerated Air Dryer, Large Sizes, part number IDFA150F-40-CRV.
You can find the detail information about specifications and dimensions on part number IDFA150F-40-CRV.
Configure
Basic Attributes
Supply Side, Connection Type
Supply Side, Nominal Designation of Piping Thread
Supply Side, Nominal Designation of Pipe Flange
Control Side Connection Types
Control SideNominal Pipe Threads
Control Side Nominal The Pipe Flange
Type
Air Inlet Flow(l/min)
Exit Air Atmospheric Pressure Dew Point(°C)
Air Temperature at the Inlet Port(°C)
Standard size
Power Supply Voltage
Specifications
Auto drain
Copper Tube Anti-rust Processing
Leakage Circuit Breaker
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
IDFA100F-38-R |
IDFA100F-40 |
IDFA100F-40-C |
IDFA150F-40-K |
IDFA150F-40-KV |
IDFA150F-40-R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Air Inlet Flow (l/min) | Exit Air Atmospheric Pressure Dew Point (°C) | Supply Side, Connection Type | Air Temperature at the Inlet Port (°C) | Supply Side, Nominal Designation of Piping Thread | Supply Side, Nominal Designation of Pipe Flange | Control Side Connection Types | Control SideNominal Pipe Threads | Control Side Nominal The Pipe Flange | Standard size | Power Supply Voltage | Specifications | Auto drain | Copper Tube Anti-rust Processing | Leakage Circuit Breaker |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12,096.01 € | 1 | 26 Days | 16,000 | 10 | [Rc(R)] R | 40 | 2 | - | [Rc(R)] R | 2 | - | 100F | Three-phase 380 V AC (50 Hz) | None | None | None | Yes | ||
9,806.83 € | 1 | 4 Days | 14,333 | 3 | [Rc(R)] R | 35 | 2 | - | [Rc(R)] R | 2 | - | 100F | Three-phase 400 V AC (50 Hz) | None | None | None | None | ||
10,781.37 € | 1 | Quote | 14,333 | 3 | [Rc(R)] R | 35 | 2 | - | [Rc(R)] R | 2 | - | 100F | Three-phase 400 V AC (50 Hz) | None | None | Yes | None | ||
14,189.24 € | 1 | Quote | 22,333 | 3 | [Pipe flange] Pipe flange | 35 | - | [80] 80 | [Pipe flange] Pipe flange | - | [80] 80 | 150F | Three-phase 400 V AC (50 Hz) | Medium pressure specification (1.6 MPa specification) | None | None | None | ||
16,809.49 € | 1 | Quote | 22,333 | 3 | [Pipe flange] Pipe flange | 35 | - | [80] 80 | [Pipe flange] Pipe flange | - | [80] 80 | 150F | Three-phase 400 V AC (50 Hz) | Medium pressure specification (1.6 MPa specification) | With a timer-controlled solenoid valve type auto drain | None | None | ||
16,533.03 € | 1 | Quote | 22,333 | 3 | [Pipe flange] Pipe flange | 35 | - | [80] 80 | [Pipe flange] Pipe flange | - | [80] 80 | 150F | Three-phase 400 V AC (50 Hz) | None | None | None | Yes |