Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
IDFA100F-40-K
Part Number
|
---|
IDFA100F-40-K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Air Inlet Flow (l/min) | Exit Air Atmospheric Pressure Dew Point (°C) | Supply Side, Connection Type | Air Temperature at the Inlet Port (°C) | Supply Side, Nominal Designation of Piping Thread | Supply Side, Nominal Designation of Pipe Flange | Control Side Connection Types | Control SideNominal Pipe Threads | Control Side Nominal The Pipe Flange | Standard size | Power Supply Voltage | Specifications | Auto drain | Copper Tube Anti-rust Processing | Leakage Circuit Breaker | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10,105.61 € | 1 | Quote | 14,333 | 3 | [Rc(R)] R | 35 | 2 | - | [Rc(R)] R | 2 | - | 100F | Three-phase 400 V AC (50 Hz) | Medium pressure specification (1.6 MPa specification) | None | None | None |
Loading...
Type | Dryer | Method | Refrigerating type (air-cooling specification) | Shape | Standard |
---|---|---|---|---|---|
Air Inlet Flow Rate [Distinction](l/min) | More than 5000 | Air Pressure at the Inlet Port Side(MPa) | 0.7 |
This page is IDFA100 / 125 / 150F, Refrigerated Air Dryer, Large Sizes, part number IDFA100F-40-K.
You can find the detail information about specifications and dimensions on part number IDFA100F-40-K.
Configure
Basic Attributes
Supply Side, Connection Type
Supply Side, Nominal Designation of Pipe Flange
Control Side Connection Types
Control Side Nominal The Pipe Flange
Type
Air Inlet Flow(l/min)
Exit Air Atmospheric Pressure Dew Point(°C)
Air Temperature at the Inlet Port(°C)
Supply Side, Nominal Designation of Piping Thread
Control SideNominal Pipe Threads
Standard size
Power Supply Voltage
Specifications
Auto drain
Copper Tube Anti-rust Processing
Leakage Circuit Breaker
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
IDFA100F-38-R |
IDFA100F-40 |
IDFA100F-40-C |
IDFA100F-40-KV |
IDFA100F-40-R |
IDFA100F-40-RV |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Air Inlet Flow (l/min) | Exit Air Atmospheric Pressure Dew Point (°C) | Supply Side, Connection Type | Air Temperature at the Inlet Port (°C) | Supply Side, Nominal Designation of Piping Thread | Supply Side, Nominal Designation of Pipe Flange | Control Side Connection Types | Control SideNominal Pipe Threads | Control Side Nominal The Pipe Flange | Standard size | Power Supply Voltage | Specifications | Auto drain | Copper Tube Anti-rust Processing | Leakage Circuit Breaker |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12,096.01 € | 1 | 26 Days | 16,000 | 10 | [Rc(R)] R | 40 | 2 | - | [Rc(R)] R | 2 | - | 100F | Three-phase 380 V AC (50 Hz) | None | None | None | Yes | ||
9,806.83 € | 1 | 4 Days | 14,333 | 3 | [Rc(R)] R | 35 | 2 | - | [Rc(R)] R | 2 | - | 100F | Three-phase 400 V AC (50 Hz) | None | None | None | None | ||
10,781.37 € | 1 | Quote | 14,333 | 3 | [Rc(R)] R | 35 | 2 | - | [Rc(R)] R | 2 | - | 100F | Three-phase 400 V AC (50 Hz) | None | None | Yes | None | ||
11,920.24 € | 1 | Quote | 14,333 | 3 | [Rc(R)] R | 35 | 2 | - | [Rc(R)] R | 2 | - | 100F | Three-phase 400 V AC (50 Hz) | Medium pressure specification (1.6 MPa specification) | With a timer-controlled solenoid valve type auto drain | None | None | ||
12,096.01 € | 1 | 26 Days | 14,333 | 3 | [Rc(R)] R | 35 | 2 | - | [Rc(R)] R | 2 | - | 100F | Three-phase 400 V AC (50 Hz) | None | None | None | Yes | ||
10,845.74 € | 1 | Quote | 14,333 | 3 | [Rc(R)] R | 35 | 2 | - | [Rc(R)] R | 2 | - | 100F | Three-phase 400 V AC (50 Hz) | None | With a timer-controlled solenoid valve type auto drain | None | Yes |