IDG-A, Membrane Air Dryer Series (Part Numbers - CAD Download)

IDG-A, Membrane Air Dryer Series
  • Promotional pricing
Use of a hollow fiber membrane makes it possible to easily supply dry air.
Non-fluorocarbon, compatible with low dew point (-60°C), no vibration or heat discharge.
[Features]
· Energy saving.
& nbspPurge air flow reduced by up to 39 L/min (ANR).
· Space saving.
& nbspOverall length reduced by up to 59 mm.
· High performance.
& Time to reach standard dew point reduced by 40 minutes.

(i)Remark

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

IDG75LA-F03B

Part Number
IDG75LA-F03B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Air Inlet Flow Rate [Distinction]
(l/min)
Air Inlet Flow
(l/min)
Exit Air Atmospheric Pressure Dew Point
(°C)
Supply Side, Connection Type Air Pressure at the Inlet Port Side
(MPa)
Supply Side, Nominal Designation of Piping Thread Control Side Connection Types Control SideNominal Pipe Threads Standard size Accessory Fitting for purge air emission Flow Direction

2,549.40 €

1 26 Days Up to 300240-40G0.73/8G3/875With BracketNoneNone

Loading...

  1. 1

Basic information

Type Dryer Method Hollow Fiber Type Shape Standard
Air Temperature at the Inlet Port(°C) 25

This page is IDG-A, Membrane Air Dryer Series, part number IDG75LA-F03B.
You can find the detail information about specifications and dimensions on part number IDG75LA-F03B.

Variation of this product

Part Number
IDG100LA-04
IDG100LA-04-P
IDG100LA-04B
IDG75LA-F04
IDG75LA-F04-P
IDG75LA-F04-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Air Inlet Flow Rate [Distinction]
(l/min)
Air Inlet Flow
(l/min)
Exit Air Atmospheric Pressure Dew Point
(°C)
Supply Side, Connection Type Air Pressure at the Inlet Port Side
(MPa)
Supply Side, Nominal Designation of Piping Thread Control Side Connection Types Control SideNominal Pipe Threads Standard size Accessory Fitting for purge air emission Flow Direction

2,998.43 €

1 26 Days Up to 300300-40[Rc(R)] Rc0.71/2[Rc(R)] Rc1/2100NoneNoneNone

3,202.64 €

1 26 Days Up to 300300-40[Rc(R)] Rc0.71/2[Rc(R)] Rc1/2100NoneWith fitting for purge air dischargeNone

3,029.17 €

1 26 Days Up to 300300-40[Rc(R)] Rc0.71/2[Rc(R)] Rc1/2100With BracketNoneNone

2,518.67 €

1 26 Days Up to 300240-40G0.71/2G1/275NoneNoneNone

2,722.87 €

1 26 Days Up to 300240-40G0.71/2G1/275NoneWith fitting for purge air dischargeNone

2,518.66 €

1 26 Days Up to 300240-40G0.71/2G1/275NoneNoneRight > Left

Tech Support