Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
IDG100LA-03
Part Number
|
---|
IDG100LA-03 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Air Inlet Flow Rate [Distinction] (l/min) | Air Inlet Flow (l/min) | Exit Air Atmospheric Pressure Dew Point (°C) | Supply Side, Connection Type | Air Pressure at the Inlet Port Side (MPa) | Supply Side, Nominal Designation of Piping Thread | Control Side Connection Types | Control SideNominal Pipe Threads | Standard size | Accessory | Fitting for purge air emission | Flow Direction | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,998.43 € | 1 | 26 Days | Up to 300 | 300 | -40 | [Rc(R)] Rc | 0.7 | 3/8 | [Rc(R)] Rc | 3/8 | 100 | None | None | None |
Loading...
Type | Dryer | Method | Hollow Fiber Type | Shape | Standard |
---|---|---|---|---|---|
Air Temperature at the Inlet Port(°C) | 25 |
This page is IDG-A, Membrane Air Dryer Series, part number IDG100LA-03.
You can find the detail information about specifications and dimensions on part number IDG100LA-03.
Configure
Basic Attributes
Supply Side, Connection Type
Control Side Connection Types
Type
Air Inlet Flow Rate [Distinction](l/min)
Air Inlet Flow(l/min)
Exit Air Atmospheric Pressure Dew Point(°C)
Air Pressure at the Inlet Port Side(MPa)
Supply Side, Nominal Designation of Piping Thread
Control SideNominal Pipe Threads
Standard size
Accessory
Fitting for purge air emission
Flow Direction
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
IDG100LA-03B |
IDG100LA-03B-P |
IDG100LA-04 |
IDG100LA-04-P |
IDG100LA-04B |
IDG100LA-F03 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Air Inlet Flow Rate [Distinction] (l/min) | Air Inlet Flow (l/min) | Exit Air Atmospheric Pressure Dew Point (°C) | Supply Side, Connection Type | Air Pressure at the Inlet Port Side (MPa) | Supply Side, Nominal Designation of Piping Thread | Control Side Connection Types | Control SideNominal Pipe Threads | Standard size | Accessory | Fitting for purge air emission | Flow Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,029.17 € | 1 | 26 Days | Up to 300 | 300 | -40 | [Rc(R)] Rc | 0.7 | 3/8 | [Rc(R)] Rc | 3/8 | 100 | With Bracket | None | None | ||
3,230.93 € | 1 | 26 Days | Up to 300 | 300 | -40 | [Rc(R)] Rc | 0.7 | 3/8 | [Rc(R)] Rc | 3/8 | 100 | With Bracket | With fitting for purge air discharge | None | ||
2,998.43 € | 1 | 26 Days | Up to 300 | 300 | -40 | [Rc(R)] Rc | 0.7 | 1/2 | [Rc(R)] Rc | 1/2 | 100 | None | None | None | ||
3,202.64 € | 1 | 26 Days | Up to 300 | 300 | -40 | [Rc(R)] Rc | 0.7 | 1/2 | [Rc(R)] Rc | 1/2 | 100 | None | With fitting for purge air discharge | None | ||
3,029.17 € | 1 | 26 Days | Up to 300 | 300 | -40 | [Rc(R)] Rc | 0.7 | 1/2 | [Rc(R)] Rc | 1/2 | 100 | With Bracket | None | None | ||
2,998.43 € | 1 | 26 Days | Up to 300 | 300 | -40 | G | 0.7 | 3/8 | G | 3/8 | 100 | None | None | None |