Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
IDG5-01B-S
Part Number
|
---|
IDG5-01B-S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shape | Air Inlet Flow Rate [Distinction] (l/min) | Air Inlet Flow (l/min) | Exit Air Atmospheric Pressure Dew Point (°C) | Supply Side, Connection Type | Air Pressure at the Inlet Port Side (MPa) | Supply Side, Nominal Designation of Piping Thread | Supply Side Connection Tube Diameter | Control Side Connection Types | Control SideNominal Pipe Threads | Control Side Connection Tube Diameter | Standard size | Accessory | Fitting for purge air emission | Flow Direction | Dew Point Checker | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
661.13 € | 1 | 26 Days | Standard | Up to 50 | 50 | -20 | [Rc(R)] Rc | 0.7 | 1/8 | - | [Rc(R)] Rc | 1/8 | - | 5 | With Bracket | None | None | With dew point indicator |
Loading...
Type | Dryer | Method | Hollow Fiber Type | Main Body Material | Metal |
---|---|---|---|---|---|
Air Temperature at the Inlet Port(°C) | 25 |
This page is IDG, Membrane Air Dryer, part number IDG5-01B-S.
You can find the detail information about specifications and dimensions on part number IDG5-01B-S.
Configure
Basic Attributes
Supply Side, Connection Type
Supply Side Connection Tube Diameter
Control Side Connection Types
Control Side Connection Tube Diameter
Type
Shape
Air Inlet Flow Rate [Distinction](l/min)
Air Inlet Flow(l/min)
Exit Air Atmospheric Pressure Dew Point(°C)
Air Pressure at the Inlet Port Side(MPa)
Supply Side, Nominal Designation of Piping Thread
Control SideNominal Pipe Threads
Standard size
Accessory
Fitting for purge air emission
Flow Direction
Dew Point Checker
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
IDG1-C06-P |
IDG1-F02 |
IDG1-F02-P |
IDG5-02 |
IDG5-02-P |
IDG5-02-PS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shape | Air Inlet Flow Rate [Distinction] (l/min) | Air Inlet Flow (l/min) | Exit Air Atmospheric Pressure Dew Point (°C) | Supply Side, Connection Type | Air Pressure at the Inlet Port Side (MPa) | Supply Side, Nominal Designation of Piping Thread | Supply Side Connection Tube Diameter | Control Side Connection Types | Control SideNominal Pipe Threads | Control Side Connection Tube Diameter | Standard size | Accessory | Fitting for purge air emission | Flow Direction | Dew Point Checker |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
270.66 € | 1 | 26 Days | Flexible | Up to 50 | 10 | -20 | Single-Action Pipe | 0.7 | - | Ø6 | Single-Action Pipe | - | Ø6 | 1 | None | With fitting for purge air discharge | None | None | ||
229.76 € | 1 |
Same day
Stock | Flexible | Up to 50 | 10 | -20 | G | 0.7 | 1/4 | - | G | 1/4 | - | 1 | None | None | None | None | ||
265.47 € | 1 | 4 Days | Flexible | Up to 50 | 10 | -20 | G | 0.7 | 1/4 | - | G | 1/4 | - | 1 | None | With fitting for purge air discharge | None | None | ||
586.93 € | 1 | 26 Days | Standard | Up to 50 | 50 | -20 | [Rc(R)] Rc | 0.7 | 1/4 | - | [Rc(R)] Rc | 1/4 | - | 5 | None | None | None | None | ||
602.37 € | 1 | 26 Days | Standard | Up to 50 | 50 | -20 | [Rc(R)] Rc | 0.7 | 1/4 | - | [Rc(R)] Rc | 1/4 | - | 5 | None | With fitting for purge air discharge | None | None | ||
671.24 € | 1 | 26 Days | Standard | Up to 50 | 50 | -20 | [Rc(R)] Rc | 0.7 | 1/4 | - | [Rc(R)] Rc | 1/4 | - | 5 | None | With fitting for purge air discharge | None | With dew point indicator |