IDG, Membrane Air Dryer (Part Numbers - CAD Download)

IDG, Membrane Air Dryer
Use of a hollow fiber membrane makes it possible to easily supply dry air.
Non-fluorocarbon, compatible with low dew point (-60°C), no vibration or heat discharge.
[Features]
· Energy saving.
& nbspPurge air flow reduced by up to 39 L/min (ANR).
· Space saving.
& Flexible mounting orientation, IDG1 Series is easy to install in narrow spaces.
· High performance.
& Time to reach standard dew point reduced by 40 minutes.

(i)Remark

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

IDG5H-02

Part Number
IDG5H-02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shape Air Inlet Flow Rate [Distinction]
(l/min)
Air Inlet Flow
(l/min)
Exit Air Atmospheric Pressure Dew Point
(°C)
Supply Side, Connection Type Air Pressure at the Inlet Port Side
(MPa)
Supply Side, Nominal Designation of Piping Thread Supply Side Connection Tube Diameter Control Side Connection Types Control SideNominal Pipe Threads Control Side Connection Tube Diameter Standard size Accessory Fitting for purge air emission Flow Direction Dew Point Checker

586.93 €

1 26 Days StandardUp to 5050-15[Rc(R)] Rc0.71/4-[Rc(R)] Rc1/4-5NoneNoneNoneNone

Loading...

  1. 1

Basic information

Type Dryer Method Hollow Fiber Type Main Body Material Metal
Air Temperature at the Inlet Port(°C) 25

This page is IDG, Membrane Air Dryer, part number IDG5H-02.
You can find the detail information about specifications and dimensions on part number IDG5H-02.

Variation of this product

Part Number
IDG1-C06-P
IDG1-F02
IDG1-F02-P
IDG5H-02-P
IDG5H-02-PS
IDG5H-02-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shape Air Inlet Flow Rate [Distinction]
(l/min)
Air Inlet Flow
(l/min)
Exit Air Atmospheric Pressure Dew Point
(°C)
Supply Side, Connection Type Air Pressure at the Inlet Port Side
(MPa)
Supply Side, Nominal Designation of Piping Thread Supply Side Connection Tube Diameter Control Side Connection Types Control SideNominal Pipe Threads Control Side Connection Tube Diameter Standard size Accessory Fitting for purge air emission Flow Direction Dew Point Checker

270.66 €

1 26 Days FlexibleUp to 5010-20Single-Action Pipe0.7-Ø6Single-Action Pipe-Ø61NoneWith fitting for purge air dischargeNoneNone

229.76 €

1 Same day

Stock

FlexibleUp to 5010-20G0.71/4-G1/4-1NoneNoneNoneNone

265.47 €

1 4 Days FlexibleUp to 5010-20G0.71/4-G1/4-1NoneWith fitting for purge air dischargeNoneNone

602.37 €

1 26 Days StandardUp to 5050-15[Rc(R)] Rc0.71/4-[Rc(R)] Rc1/4-5NoneWith fitting for purge air dischargeNoneNone

671.24 €

1 26 Days StandardUp to 5050-15[Rc(R)] Rc0.71/4-[Rc(R)] Rc1/4-5NoneWith fitting for purge air dischargeNoneWith dew point indicator

635.51 €

1 26 Days StandardUp to 5050-15[Rc(R)] Rc0.71/4-[Rc(R)] Rc1/4-5NoneNoneNoneWith dew point indicator

Tech Support