Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
IDG30LAV4-02C
Part Number
|
---|
IDG30LAV4-02C |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Unit combination | Air Inlet Flow Rate [Distinction] (l/min) | Air Inlet Flow (l/min) | Exit Air Atmospheric Pressure Dew Point (°C) | Supply Side, Connection Type | Air Pressure at the Inlet Port Side (MPa) | Supply Side, Nominal Designation of Piping Thread | Control Side Connection Types | Control SideNominal Pipe Threads | Standard size | Specifications | Equipment connection method | Drain Discharge Method | Fitting for purge air emission | Flow Direction | Made-to-order | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,707.93 € | 1 | 26 Days | [Oil Mist Filter + Micro Oil Mist Filter + Dryer + Regulator] Mist Separator+Micro Mist Separator+Membrane Air Dryer+Regulator | Up to 100 | 75 | -40 | [Rc(R)] Rc | 0.7 | 1/4 | [Rc(R)] Rc | 1/4 | 30 | - | - | N.C. auto drain | None | None | None |
Loading...
Type | Dryer Unit | Method | Hollow Fiber Type | Shape | Unit |
---|---|---|---|---|---|
Air Temperature at the Inlet Port(°C) | 25 |
This page is Membrane Air Dryer, Unit Type IDG□A Series, part number IDG30LAV4-02C.
You can find the detail information about specifications and dimensions on part number IDG30LAV4-02C.
Configure
Basic Attributes
Unit combination
Supply Side, Connection Type
Control Side Connection Types
Specifications
Equipment connection method
Type
Air Inlet Flow Rate [Distinction](l/min)
Air Inlet Flow(l/min)
Exit Air Atmospheric Pressure Dew Point(°C)
Air Pressure at the Inlet Port Side(MPa)
Supply Side, Nominal Designation of Piping Thread
Control SideNominal Pipe Threads
Standard size
Drain Discharge Method
Fitting for purge air emission
Flow Direction
Made-to-order
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
IDG100LAM4-F04D |
IDG100LAM4-F04D-P |
IDG100LAM4-N04D |
IDG30LAV4-02D |
IDG30LAV4-03 |
IDG30LAV4-03C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Unit combination | Air Inlet Flow Rate [Distinction] (l/min) | Air Inlet Flow (l/min) | Exit Air Atmospheric Pressure Dew Point (°C) | Supply Side, Connection Type | Air Pressure at the Inlet Port Side (MPa) | Supply Side, Nominal Designation of Piping Thread | Control Side Connection Types | Control SideNominal Pipe Threads | Standard size | Specifications | Equipment connection method | Drain Discharge Method | Fitting for purge air emission | Flow Direction | Made-to-order |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,322.53 € | 1 | 26 Days | [Oil Mist Filter + Micro Oil Mist Filter + Dryer] Mist Separator+Micro Mist Separator+Membrane Air Dryer | Up to 300 | 300 | -40 | G | 0.7 | 1/2 | G | 1/2 | 100 | - | - | N.O. auto drain | None | None | None | ||
3,526.59 € | 1 | 26 Days | [Oil Mist Filter + Micro Oil Mist Filter + Dryer] Mist Separator+Micro Mist Separator+Membrane Air Dryer | Up to 300 | 300 | -40 | G | 0.7 | 1/2 | G | 1/2 | 100 | - | - | N.O. auto drain | With fitting for purge air discharge | None | None | ||
3,322.53 € | 1 | 26 Days | [Oil Mist Filter + Micro Oil Mist Filter + Dryer] Mist Separator+Micro Mist Separator+Membrane Air Dryer | Up to 300 | 300 | -40 | NPT | - | 1/2 | NPT | 1/2 | 100 | Type M | Modular connection | N.O. auto drain | None | None | None | ||
1,695.10 € | 1 | 26 Days | [Oil Mist Filter + Micro Oil Mist Filter + Dryer + Regulator] Mist Separator+Micro Mist Separator+Membrane Air Dryer+Regulator | Up to 100 | 75 | -40 | [Rc(R)] Rc | 0.7 | 1/4 | [Rc(R)] Rc | 1/4 | 30 | - | - | N.O. auto drain | None | None | None | ||
1,572.53 € | 1 | 26 Days | [Oil Mist Filter + Micro Oil Mist Filter + Dryer + Regulator] Mist Separator+Micro Mist Separator+Membrane Air Dryer+Regulator | Up to 100 | 75 | -40 | [Rc(R)] Rc | 0.7 | 3/8 | [Rc(R)] Rc | 3/8 | 30 | - | - | Manual valve | None | None | None | ||
1,707.93 € | 1 | 26 Days | [Oil Mist Filter + Micro Oil Mist Filter + Dryer + Regulator] Mist Separator+Micro Mist Separator+Membrane Air Dryer+Regulator | Up to 100 | 75 | -40 | [Rc(R)] Rc | 0.7 | 3/8 | [Rc(R)] Rc | 3/8 | 30 | - | - | N.C. auto drain | None | None | None |