Membrane Air Dryer, Unit Type IDG□A Series (Part Numbers - CAD Download)

Membrane Air Dryer, Unit Type IDG□A Series
Use of a hollow fiber membrane makes it possible to easily supply dry air.
Non-fluorocarbon, compatible with low dew point (-60°C), no vibration or heat discharge.
[Features]
· Energy saving.
& nbspPurge air flow reduced by up to 39 L/min (ANR).
· Space saving.
· High performance.
& Time to reach standard dew point reduced by 40 minutes.
· Adopted a new air combination that reduces required maintenance space and weight.

(i)Remark

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

IDG30AV4-02D

Part Number
IDG30AV4-02D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Unit combination Air Inlet Flow Rate [Distinction]
(l/min)
Air Inlet Flow
(l/min)
Exit Air Atmospheric Pressure Dew Point
(°C)
Supply Side, Connection Type Air Pressure at the Inlet Port Side
(MPa)
Supply Side, Nominal Designation of Piping Thread Control Side Connection Types Control SideNominal Pipe Threads Standard size Specifications Equipment connection method Drain Discharge Method Fitting for purge air emission Flow Direction Made-to-order

1,695.10 €

1 26 Days [Oil Mist Filter + Micro Oil Mist Filter + Dryer + Regulator] Mist Separator+Micro Mist Separator+Membrane Air Dryer+RegulatorUp to 300300-20[Rc(R)] Rc0.71/4[Rc(R)] Rc1/430--N.O. auto drainNoneNoneNone

Loading...

  1. 1

Basic information

Type Dryer Unit Method Hollow Fiber Type Shape Unit
Air Temperature at the Inlet Port(°C) 25

This page is Membrane Air Dryer, Unit Type IDG□A Series, part number IDG30AV4-02D.
You can find the detail information about specifications and dimensions on part number IDG30AV4-02D.

Variation of this product

Part Number
IDG100LAM4-F04D
IDG100LAM4-F04D-P
IDG100LAM4-N04D
IDG30AV4-03
IDG30AV4-03D
IDG30AV4-F02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Unit combination Air Inlet Flow Rate [Distinction]
(l/min)
Air Inlet Flow
(l/min)
Exit Air Atmospheric Pressure Dew Point
(°C)
Supply Side, Connection Type Air Pressure at the Inlet Port Side
(MPa)
Supply Side, Nominal Designation of Piping Thread Control Side Connection Types Control SideNominal Pipe Threads Standard size Specifications Equipment connection method Drain Discharge Method Fitting for purge air emission Flow Direction Made-to-order

3,322.53 €

1 26 Days [Oil Mist Filter + Micro Oil Mist Filter + Dryer] Mist Separator+Micro Mist Separator+Membrane Air DryerUp to 300300-40G0.71/2G1/2100--N.O. auto drainNoneNoneNone

3,526.59 €

1 26 Days [Oil Mist Filter + Micro Oil Mist Filter + Dryer] Mist Separator+Micro Mist Separator+Membrane Air DryerUp to 300300-40G0.71/2G1/2100--N.O. auto drainWith fitting for purge air dischargeNoneNone

3,322.53 €

1 26 Days [Oil Mist Filter + Micro Oil Mist Filter + Dryer] Mist Separator+Micro Mist Separator+Membrane Air DryerUp to 300300-40NPT-1/2NPT1/2100Type MModular connectionN.O. auto drainNoneNoneNone

1,572.53 €

1 26 Days [Oil Mist Filter + Micro Oil Mist Filter + Dryer + Regulator] Mist Separator+Micro Mist Separator+Membrane Air Dryer+RegulatorUp to 300300-20[Rc(R)] Rc0.73/8[Rc(R)] Rc3/830--Manual valveNoneNoneNone

1,695.10 €

1 26 Days [Oil Mist Filter + Micro Oil Mist Filter + Dryer + Regulator] Mist Separator+Micro Mist Separator+Membrane Air Dryer+RegulatorUp to 300300-20[Rc(R)] Rc0.73/8[Rc(R)] Rc3/830--N.O. auto drainNoneNoneNone

1,572.53 €

1 26 Days [Oil Mist Filter + Micro Oil Mist Filter + Dryer + Regulator] Mist Separator+Micro Mist Separator+Membrane Air Dryer+RegulatorUp to 300300-20G0.71/4G1/430--Manual valveNoneNoneNone

Tech Support