Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
IDG10M2-F02C-X016
Part Number
|
---|
IDG10M2-F02C-X016 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Unit combination | Air Inlet Flow Rate [Distinction] (l/min) | Air Inlet Flow (l/min) | Exit Air Atmospheric Pressure Dew Point (°C) | Supply Side, Connection Type | Air Pressure at the Inlet Port Side (MPa) | Supply Side, Nominal Designation of Piping Thread | Control Side Connection Types | Control SideNominal Pipe Threads | Standard size | Specifications | Equipment connection method | Drain Discharge Method | Fitting for purge air emission | Flow Direction | Dew Point Checker | Made-to-order | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,185.81 € | 1 | 26 Days | [Oil Mist Filter + Micro Oil Mist Filter + Dryer] Mist Separator+Micro Mist Separator+Membrane Air Dryer | Up to 100 | 100 | -20 | G | 0.7 | 1/4 | G | 1/4 | 10 | - | Nipple connection | N.C. auto drain | None | None | None | With clogging indicator |
Loading...
Type | Dryer Unit | Method | Hollow Fiber Type | Shape | Unit |
---|---|---|---|---|---|
Air Temperature at the Inlet Port(°C) | 25 |
This page is Membrane Air Dryer, Unit Type IDG Series, part number IDG10M2-F02C-X016.
You can find the detail information about specifications and dimensions on part number IDG10M2-F02C-X016.
Configure
Basic Attributes
Unit combination
Specifications
Type
Air Inlet Flow Rate [Distinction](l/min)
Air Inlet Flow(l/min)
Exit Air Atmospheric Pressure Dew Point(°C)
Supply Side, Connection Type
Air Pressure at the Inlet Port Side(MPa)
Supply Side, Nominal Designation of Piping Thread
Control Side Connection Types
Control SideNominal Pipe Threads
Standard size
Equipment connection method
Drain Discharge Method
Fitting for purge air emission
Flow Direction
Dew Point Checker
Made-to-order
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
IDG100M2-04D |
IDG100M2-F04 |
IDG100M2-F04D |
IDG10M4-02 |
IDG10M4-02C |
IDG10M4-03 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Unit combination | Air Inlet Flow Rate [Distinction] (l/min) | Air Inlet Flow (l/min) | Exit Air Atmospheric Pressure Dew Point (°C) | Supply Side, Connection Type | Air Pressure at the Inlet Port Side (MPa) | Supply Side, Nominal Designation of Piping Thread | Control Side Connection Types | Control SideNominal Pipe Threads | Standard size | Specifications | Equipment connection method | Drain Discharge Method | Fitting for purge air emission | Flow Direction | Dew Point Checker | Made-to-order |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,780.43 € | 1 | 26 Days | [Micro Oil Mist Filter + Dryer] Micro Mist Separator with Pre-Filter + Membrane Air Dryer | Up to 1000 | 1,000 | -20 | [Rc(R)] Rc | 0.7 | 1/2 | [Rc(R)] Rc | 1/2 | 100 | - | Nipple connection | N.O. auto drain | None | None | None | None | ||
3,715.34 € | 1 | 26 Days | [Micro Oil Mist Filter + Dryer] Micro Mist Separator with Pre-Filter + Membrane Air Dryer | Up to 1000 | 1,000 | -20 | G | 0.7 | 1/2 | G | 1/2 | 100 | - | Nipple connection | Manual valve | None | None | None | None | ||
3,780.43 € | 1 | 26 Days | [Micro Oil Mist Filter + Dryer] Micro Mist Separator with Pre-Filter + Membrane Air Dryer | Up to 1000 | 1,000 | -20 | G | 0.7 | 1/2 | G | 1/2 | 100 | - | Nipple connection | N.O. auto drain | None | None | None | None | ||
1,092.24 € | 1 | 26 Days | [Oil Mist Filter + Micro Oil Mist Filter + Dryer] Mist Separator+Micro Mist Separator+Membrane Air Dryer | Up to 100 | 100 | -20 | [Rc(R)] Rc | 0.7 | 1/4 | [Rc(R)] Rc | 1/4 | 10 | - | Modular connection | Manual valve | None | None | None | None | ||
1,222.43 € | 1 | 26 Days | [Oil Mist Filter + Micro Oil Mist Filter + Dryer] Mist Separator+Micro Mist Separator+Membrane Air Dryer | Up to 100 | 100 | -20 | [Rc(R)] Rc | 0.7 | 1/4 | [Rc(R)] Rc | 1/4 | 10 | - | Modular connection | N.C. auto drain | None | None | None | None | ||
1,092.24 € | 1 | 26 Days | [Oil Mist Filter + Micro Oil Mist Filter + Dryer] Mist Separator+Micro Mist Separator+Membrane Air Dryer | Up to 100 | 100 | -20 | [Rc(R)] Rc | 0.7 | 3/8 | [Rc(R)] Rc | 3/8 | 10 | - | Modular connection | Manual valve | None | None | None | None |