Membrane Air Dryer, Unit Type IDG Series (Part Numbers - CAD Download)

Membrane Air Dryer, Unit Type IDG Series
Dryer that uses a hollow fiber membrane for easy supply of dry air.
[Features]
· Energy saving.
· Purge air flow reduced by up to 39 L/min (ANR).
· Space saving.
· High performance.
· Time to reach reference dew point reduced by 40 minutes.
· Adopts a new air combination that reduces required maintenance space and weight.

(i)Remark

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.

    ■ Products Planned for Online Release
    Air cylinder-related product pages will be released on this site on an ad-hoc basis.
    CQ2/MG types, etc., are already available.
    *Vacuum equipment, FRLs, solenoid valves, etc., will also be released on dedicated pages on this site on an ad-hoc basis.
    *The information above is correct as of December 2018.
  • See catalog for specification details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

IDG5V4-02C

Part Number
IDG5V4-02C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Unit combination Air Inlet Flow Rate [Distinction]
(l/min)
Air Inlet Flow
(l/min)
Exit Air Atmospheric Pressure Dew Point
(°C)
Supply Side, Connection Type Air Pressure at the Inlet Port Side
(MPa)
Supply Side, Nominal Designation of Piping Thread Control Side Connection Types Control SideNominal Pipe Threads Standard size Specifications Equipment connection method Drain Discharge Method Fitting for purge air emission Flow Direction Dew Point Checker Made-to-order

878.37 €

1 26 Days [Oil Mist Filter + Micro Oil Mist Filter + Dryer + Regulator] Mist Separator+Micro Mist Separator+Membrane Air Dryer+RegulatorUp to 5050-20[Rc(R)] Rc0.71/4[Rc(R)] Rc1/45-Modular connectionN.C. auto drainNoneNoneNoneNone

Loading...

  1. 1

Basic information

Type Dryer Unit Method Hollow Fiber Type Shape Unit
Air Temperature at the Inlet Port(°C) 25

This page is Membrane Air Dryer, Unit Type IDG Series, part number IDG5V4-02C.
You can find the detail information about specifications and dimensions on part number IDG5V4-02C.

Variation of this product

Part Number
IDG100M2-04D
IDG100M2-F04
IDG100M2-F04D
IDG5V4-02C-S
IDG5V4-F02
IDG5V4-F02-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Unit combination Air Inlet Flow Rate [Distinction]
(l/min)
Air Inlet Flow
(l/min)
Exit Air Atmospheric Pressure Dew Point
(°C)
Supply Side, Connection Type Air Pressure at the Inlet Port Side
(MPa)
Supply Side, Nominal Designation of Piping Thread Control Side Connection Types Control SideNominal Pipe Threads Standard size Specifications Equipment connection method Drain Discharge Method Fitting for purge air emission Flow Direction Dew Point Checker Made-to-order

3,780.43 €

1 26 Days [Micro Oil Mist Filter + Dryer] Micro Mist Separator with Pre-Filter + Membrane Air DryerUp to 10001,000-20[Rc(R)] Rc0.71/2[Rc(R)] Rc1/2100-Nipple connectionN.O. auto drainNoneNoneNoneNone

3,715.34 €

1 26 Days [Micro Oil Mist Filter + Dryer] Micro Mist Separator with Pre-Filter + Membrane Air DryerUp to 10001,000-20G0.71/2G1/2100-Nipple connectionManual valveNoneNoneNoneNone

3,780.43 €

1 26 Days [Micro Oil Mist Filter + Dryer] Micro Mist Separator with Pre-Filter + Membrane Air DryerUp to 10001,000-20G0.71/2G1/2100-Nipple connectionN.O. auto drainNoneNoneNoneNone

926.54 €

1 26 Days [Oil Mist Filter + Micro Oil Mist Filter + Dryer + Regulator] Mist Separator+Micro Mist Separator+Membrane Air Dryer+RegulatorUp to 5050-20[Rc(R)] Rc0.71/4[Rc(R)] Rc1/45-Modular connectionN.C. auto drainNoneNoneWith dew point indicatorNone

809.41 €

1 26 Days [Oil Mist Filter + Micro Oil Mist Filter + Dryer + Regulator] Mist Separator+Micro Mist Separator+Membrane Air Dryer+RegulatorUp to 5050-20G0.71/4G1/45-Modular connectionManual valveNoneNoneNoneNone

879.57 €

1 26 Days [Oil Mist Filter + Micro Oil Mist Filter + Dryer + Regulator] Mist Separator+Micro Mist Separator+Membrane Air Dryer+RegulatorUp to 5050-20G0.71/4G1/45-Modular connectionManual valveNoneNoneWith dew point indicatorNone

Tech Support