Manufacturer part number: HTSI-12
Brand: TOYOX
Price: 438.76 €
Delivery time: 8 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HTSI-12
Applicable Fluid / Usage | Water / Chemical / Air / Special factory requirements / Oil(Mineral Oil) / Solvent / Grains / Vapor / Agricultural Chemical | Cutting Service Usage | Available | Properties | Pressure Resistance / Heat-Resistance / Cold Resistance / Transparency / Flexibility / Vacuum |
---|---|---|---|---|---|
Hose Material | Silicone Rubber | Mounting Metal Fittings | NA | Color | Milk White |
Operating Temperature Range(℃) | -30::130 | Operating Pressure Range(MPa) | -0.05::0.5 |
This page is Hybrid TOYOSILICONE Hose, part number HTSI-12.
You can find the detail information about specifications and dimensions on part number HTSI-12.
Part Number |
---|
HTSI-12-L1 |
HTSI-12-L2 |
HTSI-12-L3 |
HTSI-12-L4 |
HTSI-12-L5 |
HTSI-12-L6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
78.09 € | 1 | 9 Days | ||
109.12 € | 1 | 9 Days | ||
163.69 € | 1 | 8 Days | ||
218.25 € | 1 | 8 Days | ||
272.82 € | 1 | 9 Days | ||
327.39 € | 1 | 9 Days |