• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Adapter Sleeves - Series H (Part Numbers - CAD Download)

Adapter Sleeves - Series H
Adapter Sleeves are mainly supplied with Lock Nuts and Lock washers. They can be ordered in Metric, Inch or custom design.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

H31/900TL

Part Number
H31/900TL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Shaft Diameter d1
(mm)
Bearing Inner Diameter d
(mm)
Length l
(mm)
Lock Nut Oouter Diameter Dm
(mm)
Mass
(kg)
Lock Nut + Locking Device Assembly Tool - Hook Spanner Assembly Tool - Hydraulic Nut

19,825.42 €

1 21 Days Tr 900x78509005321260513BGL HM 30/900 + BGL MS 30/850-900N/AHMV 180E

Loading...

  1. 1

Basic information

Material Nodular (Ductile Iron) Surface Treatment None

This page is Adapter Sleeves - Series H, part number H31/900TL.
You can find the detail information about specifications and dimensions on part number H31/900TL.

Variation of this product

Part Number
H207
H208
H209
H31/950
H31/950TL
H310
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M Shaft Diameter d1
(mm)
Bearing Inner Diameter d
(mm)
Length l
(mm)
Lock Nut Oouter Diameter Dm
(mm)
Mass
(kg)
Lock Nut + Locking Device Assembly Tool - Hook Spanner Assembly Tool - Hydraulic Nut

9.28 €

1 4 Days M 35x1,53035291050.117BGL KM 7 + BGL MB 7HN 7N/A

9.28 €

1 4 Days M 40x1,53540311300.151BGL KM 8 + BGL MB 8HN 8N/A

10.47 €

1 4 Days M 45x1,5404533380.198BGL KM 9 + BGL MB 9HN 9N/A

21,108.72 €

1 21 Days Tr 950x8900950583870738BGL HM 31/950 + BGL MS 31/950N/AHMV 190E

21,109.17 €

1 21 Days Tr 950x8900950558870565BGL HM 30/950 + BGL MS 30/950N/AHMV 190E

11.03 €

1 4 Days M 50x1,5455042580.263BGL KM 10 + BGL MB 10HN 10HMV 10E

Tech Support