Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
H24140
Part Number
|
---|
H24140 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Shaft Diameter d1 (mm) | Bearing Inner Diameter d (mm) | Length l (mm) | Lock Nut Oouter Diameter Dm (mm) | Mass (kg) | Lock Nut + Locking Device | Assembly Tool - Hook Spanner | Assembly Tool - Hydraulic Nut | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,017.60 € | 1 | 21 Days | M 200x3 | 180 | 200 | 185 | 260 | 13 | BGL KM 40 + BGL MB 40 | HN 40 | HMV 40E |
Loading...
Material | Nodular (Ductile Iron) | Surface Treatment | None |
---|
This page is Adapter Sleeves - Series H, part number H24140.
You can find the detail information about specifications and dimensions on part number H24140.
Configure
Basic Attributes
Thread Nominal M
Shaft Diameter d1(mm)
Bearing Inner Diameter d(mm)
Length l(mm)
Lock Nut Oouter Diameter Dm(mm)
Mass(kg)
Lock Nut + Locking Device
Assembly Tool - Hook Spanner
Assembly Tool - Hydraulic Nut
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
H207 |
H208 |
H209 |
H24144 |
H24148 |
H24152 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Shaft Diameter d1 (mm) | Bearing Inner Diameter d (mm) | Length l (mm) | Lock Nut Oouter Diameter Dm (mm) | Mass (kg) | Lock Nut + Locking Device | Assembly Tool - Hook Spanner | Assembly Tool - Hydraulic Nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.28 € | 1 | 4 Days | M 35x1,5 | 30 | 35 | 29 | 105 | 0.117 | BGL KM 7 + BGL MB 7 | HN 7 | N/A | ||
9.28 € | 1 | 4 Days | M 40x1,5 | 35 | 40 | 31 | 130 | 0.151 | BGL KM 8 + BGL MB 8 | HN 8 | N/A | ||
10.47 € | 1 | 4 Days | M 45x1,5 | 40 | 45 | 33 | 38 | 0.198 | BGL KM 9 + BGL MB 9 | HN 9 | N/A | ||
988.62 € | 1 | 21 Days | Tr 220x4 | 200 | 220 | 199 | 350 | 16 | BGL HM 3144 + BGL MS 3144-MS 3148 | HN 44 | HMV 44E | ||
1,079.52 € | 1 | 21 Days | Tr 240x4 | 220 | 240 | 212 | 490 | 18 | BGL HM 3148 + BGL MS 3144-MS 3148 | N/A | HMV 48E | ||
1,311.85 € | 1 | 21 Days | Tr 260x4 | 240 | 260 | 235 | 560 | 22 | BGL HM 3152 + BGL MS 3152-MS 3156 | N/A | HMV 52E |