• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Adapter Sleeves - Series H (Part Numbers - CAD Download)

Adapter Sleeves - Series H
Adapter Sleeves are mainly supplied with Lock Nuts and Lock washers. They can be ordered in Metric, Inch or custom design.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

H32/600

Part Number
H32/600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Shaft Diameter d1
(mm)
Bearing Inner Diameter d
(mm)
Length l
(mm)
Lock Nut Oouter Diameter Dm
(mm)
Mass
(kg)
Lock Nut + Locking Device Assembly Tool - Hook Spanner Assembly Tool - Hydraulic Nut

10,034.10 €

1 21 Days Tr 600x6560600487730278BGL HM 31/600 + BGL MS 31/560-600N/AHMV 120E

Loading...

  1. 1

Basic information

Material Nodular (Ductile Iron) Surface Treatment None

This page is Adapter Sleeves - Series H, part number H32/600.
You can find the detail information about specifications and dimensions on part number H32/600.

Variation of this product

Part Number
H207
H208
H209
H32/630
H32/670
H32/710
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M Shaft Diameter d1
(mm)
Bearing Inner Diameter d
(mm)
Length l
(mm)
Lock Nut Oouter Diameter Dm
(mm)
Mass
(kg)
Lock Nut + Locking Device Assembly Tool - Hook Spanner Assembly Tool - Hydraulic Nut

9.28 €

1 4 Days M 35x1,53035291050.117BGL KM 7 + BGL MB 7HN 7N/A

9.28 €

1 4 Days M 40x1,53540311300.151BGL KM 8 + BGL MB 8HN 8N/A

10.47 €

1 4 Days M 45x1,5404533380.198BGL KM 9 + BGL MB 9HN 9N/A

11,079.70 €

1 21 Days Tr 630x6600630521870298BGL HM 31/630 + BGL MS 31/630N/AHMV 126E

11,754.13 €

1 21 Days Tr 670x66306705581080404BGL HM 31/670 + BGL MS 31/670N/AHMV 134E

12,306.10 €

1 21 Days Tr 710x7670710572580444BGL HM 31/710 + BGL MS 31/710N/AHMV 142E

Tech Support