Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
H215
Part Number
|
---|
H215 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Shaft Diameter d1 (mm) | Bearing Inner Diameter d (mm) | Length l (mm) | Lock Nut Oouter Diameter Dm (mm) | Mass (kg) | Lock Nut + Locking Device | Assembly Tool - Hook Spanner | Assembly Tool - Hydraulic Nut | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.63 € | 1 | 4 Days | M 75x2 | 65 | 75 | 43 | 120 | 0.626 | BGL KM 15 + BGL MB 15 | HN 15 | HMV 15E |
Loading...
Material | Nodular (Ductile Iron) | Surface Treatment | None |
---|
This page is Adapter Sleeves - Series H, part number H215.
You can find the detail information about specifications and dimensions on part number H215.
Configure
Basic Attributes
Thread Nominal M
Shaft Diameter d1(mm)
Bearing Inner Diameter d(mm)
Length l(mm)
Lock Nut Oouter Diameter Dm(mm)
Mass(kg)
Lock Nut + Locking Device
Assembly Tool - Hook Spanner
Assembly Tool - Hydraulic Nut
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
H207 |
H208 |
H209 |
H216 |
H217 |
H218 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Shaft Diameter d1 (mm) | Bearing Inner Diameter d (mm) | Length l (mm) | Lock Nut Oouter Diameter Dm (mm) | Mass (kg) | Lock Nut + Locking Device | Assembly Tool - Hook Spanner | Assembly Tool - Hydraulic Nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.28 € | 1 | 4 Days | M 35x1,5 | 30 | 35 | 29 | 105 | 0.117 | BGL KM 7 + BGL MB 7 | HN 7 | N/A | ||
9.28 € | 1 | 4 Days | M 40x1,5 | 35 | 40 | 31 | 130 | 0.151 | BGL KM 8 + BGL MB 8 | HN 8 | N/A | ||
10.47 € | 1 | 4 Days | M 45x1,5 | 40 | 45 | 33 | 38 | 0.198 | BGL KM 9 + BGL MB 9 | HN 9 | N/A | ||
23.22 € | 1 | 4 Days | M 80x2 | 70 | 80 | 46 | 130 | 0.773 | BGL KM 16 + BGL MB 16 | HN 16 | HMV 16E | ||
27.87 € | 1 | 4 Days | M 85x2 | 75 | 85 | 50 | 145 | 0.897 | BGL KM 17 + BGL MB 17 | HN 17 | HMV 17E | ||
38.90 € | 1 | 4 Days | M 90x2 | 80 | 90 | 52 | 52 | 1.069 | BGL KM 18 + BGL MB 18 | HN 18 | HMV 18E |