Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
H2344
Part Number
|
---|
H2344 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Shaft Diameter d1 (mm) | Bearing Inner Diameter d (mm) | Length l (mm) | Lock Nut Oouter Diameter Dm (mm) | Mass (kg) | Lock Nut + Locking Device | Assembly Tool - Hook Spanner | Assembly Tool - Hydraulic Nut | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
639.28 € | 1 | 21 Days | Tr 220x4 | 200 | 220 | 186 | 330 | 15.4 | BGL HM 3144 + BGL MS 3144-MS 3148 | HN 44 | HMV 44E |
Loading...
Material | Nodular (Ductile Iron) | Surface Treatment | None |
---|
This page is Adapter Sleeves - Series H, part number H2344.
You can find the detail information about specifications and dimensions on part number H2344.
Configure
Basic Attributes
Thread Nominal M
Shaft Diameter d1(mm)
Bearing Inner Diameter d(mm)
Length l(mm)
Lock Nut Oouter Diameter Dm(mm)
Mass(kg)
Lock Nut + Locking Device
Assembly Tool - Hook Spanner
Assembly Tool - Hydraulic Nut
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
H207 |
H208 |
H209 |
H2344X |
H2348 |
H2348X |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Shaft Diameter d1 (mm) | Bearing Inner Diameter d (mm) | Length l (mm) | Lock Nut Oouter Diameter Dm (mm) | Mass (kg) | Lock Nut + Locking Device | Assembly Tool - Hook Spanner | Assembly Tool - Hydraulic Nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.28 € | 1 | 4 Days | M 35x1,5 | 30 | 35 | 29 | 105 | 0.117 | BGL KM 7 + BGL MB 7 | HN 7 | N/A | ||
9.28 € | 1 | 4 Days | M 40x1,5 | 35 | 40 | 31 | 130 | 0.151 | BGL KM 8 + BGL MB 8 | HN 8 | N/A | ||
10.47 € | 1 | 4 Days | M 45x1,5 | 40 | 45 | 33 | 38 | 0.198 | BGL KM 9 + BGL MB 9 | HN 9 | N/A | ||
639.28 € | 1 | 21 Days | Tr 220x4 | 200 | 220 | 186 | 350 | 15.8 | BGL HM 44T + BGL MB 44 | HN 44 | HMV 44E | ||
773.28 € | 1 | 21 Days | Tr 240x4 | 220 | 240 | 199 | 400 | 18 | BGL HM 3148 + BGL MS 3144-MS 3148 | N/A | HMV 48E | ||
773.28 € | 1 | 21 Days | Tr 240x4 | 220 | 240 | 199 | 460 | 18.8 | BGL HM 48T + BGL MB 48 | N/A | HMV 48E |