Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
H30/670
Part Number
|
---|
H30/670 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Shaft Diameter d1 (mm) | Bearing Inner Diameter d (mm) | Length l (mm) | Lock Nut Oouter Diameter Dm (mm) | Mass (kg) | Lock Nut + Locking Device | Assembly Tool - Hook Spanner | Assembly Tool - Hydraulic Nut | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8,454.65 € | 1 | 21 Days | Tr 670x6 | 630 | 670 | 324 | 980 | 191 | BGL HM 30/670 + BGL MS 30/670 | N/A | HMV 134E |
Loading...
Material | Nodular (Ductile Iron) | Surface Treatment | None |
---|
This page is Adapter Sleeves - Series H, part number H30/670.
You can find the detail information about specifications and dimensions on part number H30/670.
Configure
Basic Attributes
Thread Nominal M
Shaft Diameter d1(mm)
Bearing Inner Diameter d(mm)
Length l(mm)
Lock Nut Oouter Diameter Dm(mm)
Mass(kg)
Lock Nut + Locking Device
Assembly Tool - Hook Spanner
Assembly Tool - Hydraulic Nut
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
H207 |
H208 |
H209 |
H30/710 |
H30/750 |
H30/800 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Shaft Diameter d1 (mm) | Bearing Inner Diameter d (mm) | Length l (mm) | Lock Nut Oouter Diameter Dm (mm) | Mass (kg) | Lock Nut + Locking Device | Assembly Tool - Hook Spanner | Assembly Tool - Hydraulic Nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.28 € | 1 | 4 Days | M 35x1,5 | 30 | 35 | 29 | 105 | 0.117 | BGL KM 7 + BGL MB 7 | HN 7 | N/A | ||
9.28 € | 1 | 4 Days | M 40x1,5 | 35 | 40 | 31 | 130 | 0.151 | BGL KM 8 + BGL MB 8 | HN 8 | N/A | ||
10.47 € | 1 | 4 Days | M 45x1,5 | 40 | 45 | 33 | 38 | 0.198 | BGL KM 9 + BGL MB 9 | HN 9 | N/A | ||
8,980.02 € | 1 | 21 Days | Tr 710x7 | 670 | 710 | 342 | 1200 | 223 | BGL HM 30/710 + BGL MS 30/710 | N/A | HMV 142E | ||
10,233.20 € | 1 | 21 Days | Tr 750x7 | 710 | 750 | 356 | 650 | 243 | BGL HM 30/750 + BGL MS 30/750-800 | N/A | HMV 150E | ||
11,259.77 € | 1 | 21 Days | Tr 800x7 | 750 | 800 | 366 | 780 | 300 | BGL HM 30/800 + BGL MS 30/750-800 | N/A | HMV 160E |