• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Adapter Sleeves - Series H (Part Numbers - CAD Download)

Adapter Sleeves - Series H
Adapter Sleeves are mainly supplied with Lock Nuts and Lock washers. They can be ordered in Metric, Inch or custom design.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

H31/750TL

Part Number
H31/750TL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Shaft Diameter d1
(mm)
Bearing Inner Diameter d
(mm)
Length l
(mm)
Lock Nut Oouter Diameter Dm
(mm)
Mass
(kg)
Lock Nut + Locking Device Assembly Tool - Hook Spanner Assembly Tool - Hydraulic Nut

13,821.47 €

1 21 Days Tr 750x7710750471700332.6BGL HM 30/750 + BGL MS 30/750-800N/AHMV 150E

Loading...

  1. 1

Basic information

Material Nodular (Ductile Iron) Surface Treatment None

This page is Adapter Sleeves - Series H, part number H31/750TL.
You can find the detail information about specifications and dimensions on part number H31/750TL.

Variation of this product

Part Number
H207
H208
H209
H31/800
H31/800TL
H31/850
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M Shaft Diameter d1
(mm)
Bearing Inner Diameter d
(mm)
Length l
(mm)
Lock Nut Oouter Diameter Dm
(mm)
Mass
(kg)
Lock Nut + Locking Device Assembly Tool - Hook Spanner Assembly Tool - Hydraulic Nut

9.28 €

1 4 Days M 35x1,53035291050.117BGL KM 7 + BGL MB 7HN 7N/A

9.28 €

1 4 Days M 40x1,53540311300.151BGL KM 8 + BGL MB 8HN 8N/A

10.47 €

1 4 Days M 45x1,5404533380.198BGL KM 9 + BGL MB 9HN 9N/A

15,666.73 €

1 21 Days Tr 800x7750800505830515BGL HM 31/800 + BGL MS 31/750-800N/AHMV 160E

15,667.07 €

1 21 Days Tr 800x7750800483830388.2BGL HM 30/800 + BGL MS 30/750-800N/AHMV 160E

18,038.70 €

1 21 Days Tr 850x7800850536980591BGL HM 31/850 + BGL MS 31/850N/AHMV 170E

Tech Support