Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
H206
Part Number
|
---|
H206 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Shaft Diameter d1 (mm) | Bearing Inner Diameter d (mm) | Length l (mm) | Lock Nut Oouter Diameter Dm (mm) | Mass (kg) | Lock Nut + Locking Device | Assembly Tool - Hook Spanner | Assembly Tool - Hydraulic Nut | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.70 € | 1 | 4 Days | M 30x1,5 | 25 | 30 | 27 | 80 | 0.087 | BGL KM 6 + BGL MB 6 | HN 6 | N/A |
Loading...
Material | Nodular (Ductile Iron) | Surface Treatment | None |
---|
This page is Adapter Sleeves - Series H, part number H206.
You can find the detail information about specifications and dimensions on part number H206.
Configure
Basic Attributes
Thread Nominal M
Shaft Diameter d1(mm)
Bearing Inner Diameter d(mm)
Length l(mm)
Lock Nut Oouter Diameter Dm(mm)
Mass(kg)
Lock Nut + Locking Device
Assembly Tool - Hook Spanner
Assembly Tool - Hydraulic Nut
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
H204 |
H205 |
H207 |
H208 |
H209 |
H210 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Shaft Diameter d1 (mm) | Bearing Inner Diameter d (mm) | Length l (mm) | Lock Nut Oouter Diameter Dm (mm) | Mass (kg) | Lock Nut + Locking Device | Assembly Tool - Hook Spanner | Assembly Tool - Hydraulic Nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.70 € | 1 | 21 Days | M 20x1 | 17 | 20 | 24 | 32 | 0.0395 | BGL KM 4 + BGL MB 4 | HN 4 | N/A | ||
8.70 € | 1 | 4 Days | M 25x1,5 | 20 | 25 | 26 | 58 | 0.065 | BGL KM 5 + BGL MB 5 | HN 5 | N/A | ||
9.28 € | 1 | 4 Days | M 35x1,5 | 30 | 35 | 29 | 105 | 0.117 | BGL KM 7 + BGL MB 7 | HN 7 | N/A | ||
9.28 € | 1 | 4 Days | M 40x1,5 | 35 | 40 | 31 | 130 | 0.151 | BGL KM 8 + BGL MB 8 | HN 8 | N/A | ||
10.47 € | 1 | 4 Days | M 45x1,5 | 40 | 45 | 33 | 38 | 0.198 | BGL KM 9 + BGL MB 9 | HN 9 | N/A | ||
11.03 € | 1 | 4 Days | M 50x1,5 | 45 | 50 | 35 | 52 | 0.237 | BGL KM 10 + BGL MB 10 | HN 10 | HMV 10E |