Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
H311E
Part Number
|
---|
H311E |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Shaft Diameter d1 (mm) | Bearing Inner Diameter d (mm) | Length l (mm) | Lock Nut Oouter Diameter Dm (mm) | Mass (kg) | Lock Nut + Locking Device | Assembly Tool - Hook Spanner | Assembly Tool - Hydraulic Nut | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
53.18 € | 1 | 21 Days | M 55x1,5 | 50 | 55 | 45 | 70 | 0.332 | BGL KMFE 11x1.5 | HN 11 | HMV 11x1.5E |
Loading...
Material | Nodular (Ductile Iron) | Surface Treatment | None |
---|
This page is Adapter Sleeves - Series H, part number H311E.
You can find the detail information about specifications and dimensions on part number H311E.
Configure
Basic Attributes
Thread Nominal M
Shaft Diameter d1(mm)
Bearing Inner Diameter d(mm)
Length l(mm)
Lock Nut Oouter Diameter Dm(mm)
Mass(kg)
Lock Nut + Locking Device
Assembly Tool - Hook Spanner
Assembly Tool - Hydraulic Nut
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
H207 |
H208 |
H209 |
H312 |
H3120 |
H3120E |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Shaft Diameter d1 (mm) | Bearing Inner Diameter d (mm) | Length l (mm) | Lock Nut Oouter Diameter Dm (mm) | Mass (kg) | Lock Nut + Locking Device | Assembly Tool - Hook Spanner | Assembly Tool - Hydraulic Nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.28 € | 1 | 4 Days | M 35x1,5 | 30 | 35 | 29 | 105 | 0.117 | BGL KM 7 + BGL MB 7 | HN 7 | N/A | ||
9.28 € | 1 | 4 Days | M 40x1,5 | 35 | 40 | 31 | 130 | 0.151 | BGL KM 8 + BGL MB 8 | HN 8 | N/A | ||
10.47 € | 1 | 4 Days | M 45x1,5 | 40 | 45 | 33 | 38 | 0.198 | BGL KM 9 + BGL MB 9 | HN 9 | N/A | ||
12.75 € | 1 | 4 Days | M 60x1,5 | 55 | 60 | 47 | 80 | 0.345 | BGL KM 12x1.5 + BGL MB 12 | HN 12 | HMV 12x1.5E | ||
60.35 € | 1 | 4 Days | M 100x2 | 90 | 100 | 76 | 120 | 1.614 | BGL KM 20 + BGL MB 20 | HN 20 | HMV 20E | ||
164.10 € | 1 | 21 Days | M 100x2 | 90 | 100 | 76 | 125 | 1.614 | BGL KMFE 20 | HN 20 | HMV 20E |