Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
H3056
Part Number
|
---|
H3056 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Shaft Diameter d1 (mm) | Bearing Inner Diameter d (mm) | Length l (mm) | Lock Nut Oouter Diameter Dm (mm) | Mass (kg) | Lock Nut + Locking Device | Assembly Tool - Hook Spanner | Assembly Tool - Hydraulic Nut | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,057.67 € | 1 | 21 Days | Tr 280x4 | 260 | 280 | 152 | 580 | 16 | BGL HM 3056 + BGL MS 3056 | N/A | HMV 56E |
Loading...
Material | Nodular (Ductile Iron) | Surface Treatment | None |
---|
This page is Adapter Sleeves - Series H, part number H3056.
You can find the detail information about specifications and dimensions on part number H3056.
Configure
Basic Attributes
Thread Nominal M
Shaft Diameter d1(mm)
Bearing Inner Diameter d(mm)
Length l(mm)
Lock Nut Oouter Diameter Dm(mm)
Mass(kg)
Lock Nut + Locking Device
Assembly Tool - Hook Spanner
Assembly Tool - Hydraulic Nut
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
H207 |
H208 |
H209 |
H305E |
H306 |
H3060 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Shaft Diameter d1 (mm) | Bearing Inner Diameter d (mm) | Length l (mm) | Lock Nut Oouter Diameter Dm (mm) | Mass (kg) | Lock Nut + Locking Device | Assembly Tool - Hook Spanner | Assembly Tool - Hydraulic Nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.28 € | 1 | 4 Days | M 35x1,5 | 30 | 35 | 29 | 105 | 0.117 | BGL KM 7 + BGL MB 7 | HN 7 | N/A | ||
9.28 € | 1 | 4 Days | M 40x1,5 | 35 | 40 | 31 | 130 | 0.151 | BGL KM 8 + BGL MB 8 | HN 8 | N/A | ||
10.47 € | 1 | 4 Days | M 45x1,5 | 40 | 45 | 33 | 38 | 0.198 | BGL KM 9 + BGL MB 9 | HN 9 | N/A | ||
35.33 € | 1 | 21 Days | M 25x1,5 | 20 | 25 | 29 | 70 | 0.083 | BGL KMFE 5 | HN 5 | N/A | ||
8.70 € | 1 | 4 Days | M 30x1,5 | 25 | 30 | 31 | 85 | 0.092 | BGL KM 6 + BGL MB 6 | HN 6 | N/A | ||
1,521.80 € | 1 | 21 Days | Tr 300x4 | 280 | 300 | 168 | 710 | 20.8 | BGL HM 3060 + BGL MS 3060 | N/A | HMV 60E |