Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
H31/850
Part Number
|
---|
H31/850 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Shaft Diameter d1 (mm) | Bearing Inner Diameter d (mm) | Length l (mm) | Lock Nut Oouter Diameter Dm (mm) | Mass (kg) | Lock Nut + Locking Device | Assembly Tool - Hook Spanner | Assembly Tool - Hydraulic Nut | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18,038.70 € | 1 | 21 Days | Tr 850x7 | 800 | 850 | 536 | 980 | 591 | BGL HM 31/850 + BGL MS 31/850 | N/A | HMV 170E |
Loading...
Material | Nodular (Ductile Iron) | Surface Treatment | None |
---|
This page is Adapter Sleeves - Series H, part number H31/850.
You can find the detail information about specifications and dimensions on part number H31/850.
Configure
Basic Attributes
Thread Nominal M
Shaft Diameter d1(mm)
Bearing Inner Diameter d(mm)
Length l(mm)
Lock Nut Oouter Diameter Dm(mm)
Mass(kg)
Lock Nut + Locking Device
Assembly Tool - Hook Spanner
Assembly Tool - Hydraulic Nut
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
H207 |
H208 |
H209 |
H31/850TL |
H31/900 |
H31/900TL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Shaft Diameter d1 (mm) | Bearing Inner Diameter d (mm) | Length l (mm) | Lock Nut Oouter Diameter Dm (mm) | Mass (kg) | Lock Nut + Locking Device | Assembly Tool - Hook Spanner | Assembly Tool - Hydraulic Nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.28 € | 1 | 4 Days | M 35x1,5 | 30 | 35 | 29 | 105 | 0.117 | BGL KM 7 + BGL MB 7 | HN 7 | N/A | ||
9.28 € | 1 | 4 Days | M 40x1,5 | 35 | 40 | 31 | 130 | 0.151 | BGL KM 8 + BGL MB 8 | HN 8 | N/A | ||
10.47 € | 1 | 4 Days | M 45x1,5 | 40 | 45 | 33 | 38 | 0.198 | BGL KM 9 + BGL MB 9 | HN 9 | N/A | ||
18,039.08 € | 1 | 21 Days | Tr 850x7 | 800 | 850 | 508 | 1030 | 455 | BGL HM 30/850 + BGL MS 30/850-900 | N/A | HMV 170E | ||
19,825.00 € | 1 | 21 Days | Tr 900x7 | 850 | 900 | 557 | 1200 | 677 | BGL HM 31/900 + BGL MS 31/900 | N/A | HMV 180E | ||
19,825.42 € | 1 | 21 Days | Tr 900x7 | 850 | 900 | 532 | 1260 | 513 | BGL HM 30/900 + BGL MS 30/850-900 | N/A | HMV 180E |