Hydraulic Nuts - Series HMVC

Hydraulic Nuts - Series HMVC
Hydraulic Nuts are used to mount and dismount of rolling bearings with tapered bore. They can also be used for the dismounting of adapter or withdrawal sleeves.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HMVC10E
HMVC11E
HMVC12E
HMVC13E
HMVC14E
HMVC15E
HMVC16E
HMVC17E
HMVC18E
HMVC19E
HMVC20E
HMVC21E
HMVC22E
HMVC24E
HMVC26E
HMVC28E
HMVC30E
HMVC32E
HMVC34E
HMVC36E
HMVC38E
HMVC40E
HMVC44E
HMVC48E
HMVC52E
HMVC56E
HMVC60E
HMVC64E
HMVC68E
HMVC72E
HMVC76E
HMVC80E
HMVC84E
HMVC88E
HMVC92E
HMVC96E
HMVC100E
HMVC106E
HMVC112E
HMVC120E
HMVC126E
HMVC134E
HMVC142E
HMVC150E
HMVC160E
HMVC170E
HMVC180E
HMVC190E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Outer Diameter Dm
(mm)
Thickness B
(mm)
Piston ID d1
(mm)
Piston Flange OD d2
(mm)
B1
(mm)
Permitted Piston Displacement
(mm)
Mass
(kg)

1,490.95 €

1 21 Days 1.967x18F"1143850.5104452.54

1,494.63 €

1 21 Days 2.157x18F"1203855.5109452.75

1,570.08 €

1 21 Days 2.360x18F"1253860.5115552.99

1,584.87 €

1 21 Days 2.548x18F"1303865.5121553.16

1,671.40 €

1 21 Days 2.751x18F"1353870.5127553.33

1,686.30 €

1 21 Days 2.933x12F"1403875.5132553.49

1,708.50 €

1 21 Days 3.137x12F"1463880.5137553.72

1,712.25 €

1 21 Days 3.340x12F"1503885.5142553.82

1,874.17 €

1 21 Days 3.527x12F"1563890.5147554

1,881.58 €

1 21 Days 3.730x12F"1623895.5153554.3

1,889.03 €

1 21 Days 3.918x12F"16638100.5158654.4

1,982.57 €

1 21 Days 4.122x12F"17238105.5163654.73

2,054.68 €

1 21 Days 4.325x12F"17838110.5169655

2,091.82 €

1 21 Days 4.716x12F"18838120.5179655.35

2,128.93 €

1 21 Days 5.106x12F"19838130.5190655.71

2,188.32 €

1 21 Days 5.497x12F"20838140.5200756.18

2,383.70 €

1 21 Days 5.888x12F"22039150.5211757.07

2,443.03 €

1 21 Days 6.284x8F"23240160.5224767.97

2,645.82 €

1 21 Days 6.659x8F"24441170.5235768.8

2,712.60 €

1 21 Days 7.066x8F"25641180.5247769.4

2,786.85 €

1 21 Days 7.472x8F"270421912598710.95

3,004.47 €

1 21 Days 7.847x8F"282432012718812

3,225.13 €

1 21 Days 8.628x8F"306432222938914.06

3,768.70 €

1 21 Days 9.442x6F"3304624231691016.79

4,278.13 €

1 21 Days 10.192x6F"3564726234191119.8

4,644.23 €

1 21 Days 11.004x6F"3804928236391222.71

5,084.50 €

1 21 Days 11.785x6F"40450302386101426.2

5,307.32 €

1 21 Days 12.562x6F"42853322409101430.29

5,666.13 €

1 21 Days 13.339x5F"45054342430101438.8

6,347.65 €

1 21 Days 14.170x5F"47256362455101536.8

7,237.38 €

1 21 Days 14.957x5F"49858382476111641.9

7,147.08 €

1 21 Days 15.745x5F"52260402499111754.4

7,695.33 €

1 21 Days 16.532x5F"54661422522111751.93

7,850.00 €

1 21 Days 17.319x5F"56662442543121755.55

8,124.15 €

1 21 Days 18.107x5F"59064462565121761.35

9,251.57 €

1 21 Days 18.894x5F"61265482587121965.69

12,419.90 €

1 21 Days 19.682x5F"63667502609121972.14

12,861.83 €

1 21 Days 20.867x4F"67069532645132181.6

14,529.87 €

1 21 Days 22.048x4F"70471562678132290.95

16,236.67 €

1 21 Days 23.623x4F"748736027211323102.06

17,997.78 €

1 21 Days 24.804x4F"782746327541423112.04

17,097.50 €

1 21 Days 26.379x4F"826756727961424123.03

20,863.55 €

1 21 Days 27.961x3F"870787128401525135

23,653.18 €

1 21 Days 29.536x3F"912797528831525150.79

25,966.22 €

1 21 Days 31.504x3F"965808029361625166.34

30,749.83 €

1 21 Days 33.473x3F"1020838529901626181

39,829.45 €

1 21 Days 35.441x3F"10758690210431730205

41,820.90 €

1 21 Days 37.410x3F"11268695210971730218

Loading...

  1. 1

Basic information

Shape Round Shape Surface Treatment None

Tech Support