Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HMVC112E
Part Number
|
---|
HMVC112E |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Outer Diameter Dm (mm) | Thickness B (mm) | Piston ID d1 (mm) | Piston Flange OD d2 (mm) | B1 (mm) | Permitted Piston Displacement (mm) | Mass (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
14,529.87 € | 1 | 21 Days | 22.048x4F" | 704 | 71 | 562 | 678 | 13 | 22 | 90.95 |
Loading...
Shape | Round Shape | Surface Treatment | None |
---|
This page is Hydraulic Nuts - Series HMVC, part number HMVC112E.
You can find the detail information about specifications and dimensions on part number HMVC112E.
Configure
Basic Attributes
Thread Nominal M
Outer Diameter Dm(mm)
Thickness B(mm)
Piston ID d1(mm)
Piston Flange OD d2(mm)
B1(mm)
Permitted Piston Displacement(mm)
Mass(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HMVC100E |
HMVC106E |
HMVC10E |
HMVC11E |
HMVC120E |
HMVC126E |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Outer Diameter Dm (mm) | Thickness B (mm) | Piston ID d1 (mm) | Piston Flange OD d2 (mm) | B1 (mm) | Permitted Piston Displacement (mm) | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
12,419.90 € | 1 | 21 Days | 19.682x5F" | 636 | 67 | 502 | 609 | 12 | 19 | 72.14 | ||
12,861.83 € | 1 | 21 Days | 20.867x4F" | 670 | 69 | 532 | 645 | 13 | 21 | 81.6 | ||
1,490.95 € | 1 | 21 Days | 1.967x18F" | 114 | 38 | 50.5 | 104 | 4 | 5 | 2.54 | ||
1,494.63 € | 1 | 21 Days | 2.157x18F" | 120 | 38 | 55.5 | 109 | 4 | 5 | 2.75 | ||
16,236.67 € | 1 | 21 Days | 23.623x4F" | 748 | 73 | 602 | 721 | 13 | 23 | 102.06 | ||
17,997.78 € | 1 | 21 Days | 24.804x4F" | 782 | 74 | 632 | 754 | 14 | 23 | 112.04 |