Adapter Sleeves - Series HE

Adapter Sleeves - Series HE
Adapter Sleeves are mainly supplied with Lock Nuts and Lock washers. They can be ordered in Metric, Inch or custom design.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HE30/500
HE31/500
HE31/500TL
HE32/500
HE205
HE206
HE208
HE209
HE210
HE211
HE213
HE214
HE215
HE216
HE217
HE218
HE219
HE220
HE221
HE222
HE2305
HE2306
HE2308
HE2308E
HE2309
HE2310
HE2311
HE2313
HE2313E
HE2314
HE2315
HE2316
HE2317
HE2318
HE2319
HE2320
HE2320E
HE2321
HE2322
HE2322E
HE2324
HE2324E
HE2324L
HE2326
HE2326L
HE2328
HE2328L
HE2330
HE2330L
HE2332
HE2332L
HE2334
HE2336
HE2338
HE2340
HE2340L
HE2344
HE2344X
HE2348
HE2348X
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Shaft Diameter d1
(mm)
Shaft Diameter d1
(inch)
Bearing Inner Diameter d
(mm)
Length l
(mm)
Lock Nut Oouter Diameter Dm
(mm)
Mass
(kg)
Lock Nut + Locking Device Assembly Tool - Hook Spanner Assembly Tool - Hydraulic Nut

4,255.82 €

1 21 Days Tr 500x518.518.1/2"50024758082BGL HM 30/500 + BGL MS 3096-30/500N/AHMV 100E

6,163.65 €

1 21 Days Tr 500x518.518.1/2"500356630132.8BGL HM 31/500 + BGL MS 31/500N/AHMV 100E

6,163.65 €

1 21 Days Tr 500x518.518.1/2"500344580132.8BGL HM 30/500 + BGL MS 3096-30/500N/AHMV 100E

7,088.20 €

1 21 Days Tr 500x518.518.1/2"500428630166BGL HM 31/500 + BGL MS 31/500N/AHMV 100E

8.70 €

1 4 Days M 25x1,50.753/4"2526380.069BGL KM 5 + BGL MB 5HN 5N/A

8.70 €

1 4 Days M 30x1,511"3027450.082BGL KM 6 + BGL MB 6HN 6N/A

9.28 €

1 4 Days M 40x1,51.251.1/4"4031580.184BGL KM 8 + BGL MB 8HN 8N/A

10.47 €

1 4 Days M 45x1,51.51.1/2"4533650.224BGL KM 9 + BGL MB 9HN 9N/A

11.03 €

1 4 Days M 50x1,51.751.3/4"5035700.245BGL KM 10 + BGL MB 10HN 10HMV 10E

12.02 €

1 4 Days M 55x1,522"5537750.256BGL KM 11x1.5 + BGL MB 11HN 11HMV 11x1.5E

15.08 €

1 4 Days M 65x1,52.252.1/4"6540850.423BGL KM 13x1.5 + BGL MB 13HN 13HMV 13x1.5E

22.63 €

1 21 Days M 70x22.252.1/4"7041920.613BGL KM 14 + BGL MB 14HN 14HMV 14E

22.63 €

1 4 Days M 75x22.52.1/2"7543980.668BGL KM 15 + BGL MB 15HN 15HMV 15E

23.22 €

1 4 Days M 80x22.752.3/4"80461050.785BGL KM 16 + BGL MB 16HN 16HMV 16E

27.87 €

1 4 Days M 85x233"85501100.853BGL KM 17 + BGL MB 17HN 17HMV 17E

38.90 €

1 4 Days M 90x23.253.1/4"90521200.954BGL KM 18 + BGL MB 18HN 18HMV 18E

44.08 €

1 21 Days M 95x23.253.1/4"95551251.316BGL KM 19 + BGL MB 19HN 19HMV 19E

46.98 €

1 4 Days M 100x23.53.1/2"100581301.425BGL KM 20 + BGL MB 20HN 20HMV 20E

60.92 €

1 21 Days M 105x23.753.3/4"105601401.72BGL KM 21 + BGL MB 21HN 21HMV 21E

60.92 €

1 4 Days M 110x244"110631451.633BGL KM 22 + BGL MB 22HN 22HMV 22E

11.03 €

1 4 Days M 25x1,50.753/4"2535380.084BGL KM 5 + BGL MB 5HN 5N/A

11.03 €

1 4 Days M 30x1,511"3038450.1BGL KM 6 + BGL MB 6HN 6N/A

11.60 €

1 4 Days M 40x1,51.251.1/4"4046580.249BGL KM 8 + BGL MB 8HN 8N/A

45.90 €

1 21 Days M 40x1,51.251.1/4"4046580.272BGL KMFE 8HN 8N/A

12.75 €

1 4 Days M 45x1,51.51.1/2"4550650.298BGL KM 9 + BGL MB 9HN 9N/A

13.37 €

1 4 Days M 50x1,51.751.3/4"5055700.334BGL KM 10 + BGL MB 10HN 10HMV 10E

13.93 €

1 4 Days M 55x1,522"5559750.349BGL KM 11x1.5 + BGL MB 11HN 11HMV 11x1.5E

18.60 €

1 4 Days M 65x1,52.252.1/4"6565850.617BGL KM 13x1.5 + BGL MB 13HN 13HMV 13x1.5E

67.60 €

1 21 Days M 65x1,52.3752.3/4"6550850.653BGL KMFE 13x1.5HN 13HMV 13x1.5E

28.57 €

1 21 Days M 70x22.252.1/4"7068920.925BGL KM 14 + BGL MB 14HN 14HMV 14E

28.57 €

1 4 Days M 75x22.52.1/2"7573981.024BGL KM 15 + BGL MB 15HN 15HMV 15E

30.20 €

1 4 Days M 80x22.752.3/4"80781051.155BGL KM 16 + BGL MB 16HN 16HMV 16E

33.67 €

1 4 Days M 85x233"85821101.22BGL KM 17 + BGL MB 17HN 17HMV 17E

46.98 €

1 4 Days M 90x23.253.1/4"90861201.335BGL KM 18 + BGL MB 18HN 18HMV 18E

53.40 €

1 21 Days M 95x23.253.1/4"95901251.907BGL KM 19 + BGL MB 19HN 19HMV 19E

59.78 €

1 4 Days M 100x23.53.1/2"100971302.06BGL KM 20 + BGL MB 20HN 20HMV 20E

163.53 €

1 21 Days M 100x23.53.1/2"100711302.098BGL KMFE 20HN 20HMV 20E

76.05 €

1 21 Days M 105x23.753.3/4"1051011402.46BGL KM 21 + BGL MB 21HN 21HMV 21E

76.05 €

1 4 Days M 110x244"1101051452.315BGL KM 22 + BGL MB 22HN 22HMV 22E

183.20 €

1 21 Days M 110x244"110771452.335BGL KMFE 22HN 22HMV 22E

96.07 €

1 4 Days M 120x24.254.1/4"1201121553.145BGL KM 24 + BGL MB 24HN 24HMV 24E

192.92 €

1 21 Days M 120x24.3754.3/8"120721553.193BGL KMFE 24HN 24HMV 24E

96.07 €

1 21 Days M 120x24.254.1/4"1201121452.87BGL KML 24 + BGL MBL 24HN 22HMV 24E

129.67 €

1 21 Days M 130x24.54.1/2"1301211654.278BGL KM 26 + BGL MB 26HN 26HMV 26E

129.67 €

1 21 Days M 130x24.54.1/2"1301211653.81BGL KML 26 + BGL MBL 26HN 24HMV 26E

151.05 €

1 4 Days M 140x255"1401311804.683BGL KM 28 + BGL MB 28HN 28HMV 28E

151.05 €

1 21 Days M 140x255"140971803.995BGL KML 28 + BGL MBL 28HN 26HMV 28E

158.48 €

1 4 Days M 150x25.255.1/4"1501391956.404BGL KM 30 + BGL MB 30HN 30HMV 30E

158.48 €

1 21 Days M 150x25.255.1/4"1501111955.769BGL KML 30 + BGL MBL 30HN 28HMV 30E

217.73 €

1 21 Days M 160x35.55.1/2"1601472108.6BGL KM 32 + BGL MB 32HN 32-HN 33HMV 32E

217.73 €

1 21 Days M 160x35.55.1/2"1601471907.613BGL KML 32 + BGL MBL 32HN 29HMV 32E

243.37 €

1 21 Days M 170x366"1701542208.6BGL KM 34 + BGL MB 34HN 34HMV 34E

271.08 €

1 21 Days M 180x36.56.1/2"1801612309BGL KM 36 + BGL MB 36HN 36HMV 36E

330.35 €

1 21 Days M 190x36.756.3/4"19016924011BGL KM 38 + BGL MB 38HN 38HMV 38E

473.38 €

1 21 Days M 200x377"20017625013.6BGL KM 40 + BGL MB 40HN 40HMV 40E

473.38 €

1 21 Days M 200x377"20015025012.964BGL KML 40 + BGL MBL 40HN 38HMV 40E

639.28 €

1 21 Days Tr 220x488"22018628014BGL HM 3144 + BGL MS 3144-MS 3148HN 44HMV 44E

639.28 €

1 21 Days Tr 220x488"22018628016.7BGL HM 44T + BGL MB 44HN 44HMV 44E

773.28 €

1 21 Days Tr 240x48.58.1/2"24019930019.7BGL HM 3148 + BGL MS 3144-MS3148N/AHMV 48E

773.28 €

1 21 Days Tr 240x48.58.1/2"24019930019.7BGL HM 48T + BGL MB 48N/AHMV 48E

Loading...

Basic information

Material Nodular (Ductile Iron) Surface Treatment None

Tech Support