Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
OH39/560H
Part Number
|
---|
OH39/560H |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Shaft Diameter d1 (mm) | Bearing Inner Diameter d (mm) | Length l (mm) | Lock Nut Oouter Diameter Dm (mm) | Mass (kg) | Lock Nut + Locking Device | Assembly Tool - Hook Spanner | Assembly Tool - Hydraulic Nut | Injection Oil Nominal Thread G1 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,467.22 € | 1 | 21 Days | Tr 560x6 | 530,00 | 560 | 227 | 580 | 93,300 | BGL HM 30/560 + BGL MS 30/560 | N/A | HMV 112E | M8 |
Loading...
Material | Nodular (Ductile Iron) | Surface Treatment | None |
---|
This page is Hydraulic Adapter Sleeves - Series OH, part number OH39/560H.
You can find the detail information about specifications and dimensions on part number OH39/560H.
Configure
Basic Attributes
Thread Nominal M
Shaft Diameter d1(mm)
Bearing Inner Diameter d(mm)
Length l(mm)
Lock Nut Oouter Diameter Dm(mm)
Mass(kg)
Lock Nut + Locking Device
Assembly Tool - Hook Spanner
Assembly Tool - Hydraulic Nut
Injection Oil Nominal Thread G1
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
OH2336H |
OH2338H |
OH2340H |
OH39/600H |
OH39/630H |
OH39/670H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Shaft Diameter d1 (mm) | Bearing Inner Diameter d (mm) | Length l (mm) | Lock Nut Oouter Diameter Dm (mm) | Mass (kg) | Lock Nut + Locking Device | Assembly Tool - Hook Spanner | Assembly Tool - Hydraulic Nut | Injection Oil Nominal Thread G1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
346.58 € | 1 | 21 Days | M 180x3 | 160,00 | 180 | 161 | 280 | 10,200 | BGL KM 36 + BGL MB 36 | HN 36 | HMV 36E | M6 | ||
405.83 € | 1 | 21 Days | M 190x3 | 170,00 | 190 | 169 | 490 | 11,400 | BGL KM 38 + BGL MB 38 | HN 38 | HMV 38E | M6 | ||
548.87 € | 1 | 21 Days | M 200x3 | 180,00 | 200 | 176 | 580 | 12,800 | BGL KM 40 + BGL MB 40 | HN 40 | HMV 40E | M6 | ||
7,220.32 € | 1 | 21 Days | Tr 600x6 | 560,00 | 600 | 239 | 730 | 127,000 | BGL HM 30/600 + BGL MS 30/530-600 | N/A | HMV 120E | G1/8 | ||
7,990.55 € | 1 | 21 Days | Tr 630x6 | 600,00 | 630 | 254 | 920 | 110,000 | BGL HM 30/630 + BGL MS 30/630 | N/A | HMV 126E | M8 | ||
8,603.85 € | 1 | 21 Days | Tr 670x6 | 630,00 | 670 | 264 | 1080 | 163,000 | BGL HM 30/670 + BGL MS 30/670 | N/A | HMV 134E | G1/8 |