Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
OH32/900H
Part Number
|
---|
OH32/900H |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Shaft Diameter d1 (mm) | Bearing Inner Diameter d (mm) | Length l (mm) | Lock Nut Oouter Diameter Dm (mm) | Mass (kg) | Lock Nut + Locking Device | Assembly Tool - Hook Spanner | Assembly Tool - Hydraulic Nut | Injection Oil Nominal Thread G1 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18,636.90 € | 1 | 21 Days | Tr 900x7 | 850,00 | 900 | 660 | 920 | 776,000 | BGL HM 31/900 + BGL MS 31/900 | N/A | HMV 180E | G1/8 |
Loading...
Material | Nodular (Ductile Iron) | Surface Treatment | None |
---|
This page is Hydraulic Adapter Sleeves - Series OH, part number OH32/900H.
You can find the detail information about specifications and dimensions on part number OH32/900H.
Configure
Basic Attributes
Thread Nominal M
Shaft Diameter d1(mm)
Bearing Inner Diameter d(mm)
Length l(mm)
Lock Nut Oouter Diameter Dm(mm)
Mass(kg)
Lock Nut + Locking Device
Assembly Tool - Hook Spanner
Assembly Tool - Hydraulic Nut
Injection Oil Nominal Thread G1
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
OH2336H |
OH2338H |
OH2340H |
OH32/950H |
OH3260H |
OH3264H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Shaft Diameter d1 (mm) | Bearing Inner Diameter d (mm) | Length l (mm) | Lock Nut Oouter Diameter Dm (mm) | Mass (kg) | Lock Nut + Locking Device | Assembly Tool - Hook Spanner | Assembly Tool - Hydraulic Nut | Injection Oil Nominal Thread G1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
346.58 € | 1 | 21 Days | M 180x3 | 160,00 | 180 | 161 | 280 | 10,200 | BGL KM 36 + BGL MB 36 | HN 36 | HMV 36E | M6 | ||
405.83 € | 1 | 21 Days | M 190x3 | 170,00 | 190 | 169 | 490 | 11,400 | BGL KM 38 + BGL MB 38 | HN 38 | HMV 38E | M6 | ||
548.87 € | 1 | 21 Days | M 200x3 | 180,00 | 200 | 176 | 580 | 12,800 | BGL KM 40 + BGL MB 40 | HN 40 | HMV 40E | M6 | ||
19,059.33 € | 1 | 21 Days | Tr 950x8 | 900,00 | 950 | 675 | 1080 | 834,000 | BGL HM 31/950 + BGL MS 31/950 | N/A | HMV 190E | G1/8 | ||
1,926.00 € | 1 | 21 Days | Tr 300x4 | 280,00 | 300 | 240 | 1200 | 34,100 | BGL HM 3160 + BGL MS 3160 | N/A | HMV 60E | M6 | ||
2,258.52 € | 1 | 21 Days | Tr 320x5 | 300,00 | 320 | 258 | 560 | 36,000 | BGL HM 3164 + BGL MS 3164 | N/A | HMV 64E | M6 |