Hydraulic Adapter Sleeves - Series OHA (OHA2338H)

Hydraulic Adapter Sleeves - Series OHA OHA2338H

Product Details:

Manufacturer part number: OHA2338H

Brand: BGL

Price: 430.85

Delivery time: 21 Days


Technical Data:

Thread Nominal M: M 190x3

Shaft Diameter d1: 176,21 mm

Bearing Inner Diameter d: 190 mm

Length l: 169 mm

Lock Nut Oouter Diameter Dm: 450 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

OHA2338H

Part Number
OHA2338H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Shaft Diameter d1
(mm)
Bearing Inner Diameter d
(mm)
Length l
(mm)
Lock Nut Oouter Diameter Dm
(mm)
Mass
(kg)
Lock Nut + Locking Device Assembly Tool - Hook Spanner Assembly Tool - Hydraulic Nut Injection Oil Nominal Thread G1

430.85 €

1 21 Days M 190x3176,2119016945012,600BGL KM 38 + BGL MB 38HN 38HMV 38EM4

Loading...

  1. 1

Basic information

Material Nodular (Ductile Iron) Surface Treatment None

This page is Hydraulic Adapter Sleeves - Series OHA, part number OHA2338H.
You can find the detail information about specifications and dimensions on part number OHA2338H.

Variation of this product

Part Number
OHA2332HL
OHA2334H
OHA2336H
OHA2340H
OHA2340HL
OHA2344H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M Shaft Diameter d1
(mm)
Bearing Inner Diameter d
(mm)
Length l
(mm)
Lock Nut Oouter Diameter Dm
(mm)
Mass
(kg)
Lock Nut + Locking Device Assembly Tool - Hook Spanner Assembly Tool - Hydraulic Nut Injection Oil Nominal Thread G1

292.60 €

1 21 Days M 160x3138,111601472607,588BGL KML 32 + BGL MBL 32HN 29HMV 32EM6

326.48 €

1 21 Days M 170x3150,811701549809,030BGL KM 34 + BGL MB 34HN 34HMV 34EM6

359.73 €

1 21 Days M 180x3163,511801613009,600BGL KM 36 + BGL MB 36HN 36HMV 36EM4

602.52 €

1 21 Days M 200x3182,5620017663011,700BGL KM 40 + BGL MB 40HN 40HMV 40EM4

602.52 €

1 21 Days M 200x3182,5620017671011,064BGL KML 40 + BGL MBL 40HN 38HMV 40EM6

882.22 €

1 21 Days Tr 220x4201,61220186106016,700BGL HM 3144 + BGL MS 3144-MS 3148HN 44HMV 44EM6

Tech Support