Hydraulic Adapter Sleeves - Series OHE (OHE2332H)

Hydraulic Adapter Sleeves - Series OHE OHE2332H

Product Details:

Manufacturer part number: OHE2332H

Brand: BGL

Price: 314.68

Delivery time: 21 Days


Technical Data:

Thread Nominal M: M 160x3

Shaft Diameter d1: 139,70 mm

Bearing Inner Diameter d: 160 mm

Length l: 147 mm

Lock Nut Oouter Diameter Dm: 290 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

OHE2332H

Part Number
OHE2332H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Shaft Diameter d1
(mm)
Bearing Inner Diameter d
(mm)
Length l
(mm)
Lock Nut Oouter Diameter Dm
(mm)
Mass
(kg)
Lock Nut + Locking Device Assembly Tool - Hook Spanner Assembly Tool - Hydraulic Nut Injection Oil Nominal Thread G1

314.68 €

1 21 Days M 160x3139,701601472908,600BGL KM 32 + BGL MB 32HN 32-HN 33HMV 32EM6

Loading...

  1. 1

Basic information

Material Nodular (Ductile Iron) Surface Treatment None

This page is Hydraulic Adapter Sleeves - Series OHE, part number OHE2332H.
You can find the detail information about specifications and dimensions on part number OHE2332H.

Variation of this product

Part Number
OHE2332HL
OHE2334H
OHE2336H
OHE2338H
OHE2340H
OHE2340HL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M Shaft Diameter d1
(mm)
Bearing Inner Diameter d
(mm)
Length l
(mm)
Lock Nut Oouter Diameter Dm
(mm)
Mass
(kg)
Lock Nut + Locking Device Assembly Tool - Hook Spanner Assembly Tool - Hydraulic Nut Injection Oil Nominal Thread G1

314.68 €

1 21 Days M 160x3139,701601473107,613BGL KML 32 + BGL MBL 32HN 29HMV 32EM6

318.83 €

1 21 Days M 170x3152,4017015410308,600BGL KM 34 + BGL MB 34HN 34HMV 34EM4

346.58 €

1 21 Days M 180x3165,101801612909,000BGL KM 36 + BGL MB 36HN 36HMV 36EM4

405.83 €

1 21 Days M 190x3171,4519016949011,000BGL KM 38 + BGL MB 38HN 38HMV 38EM6

548.87 €

1 21 Days M 200x3177,8020017665013,600BGL KM 40 + BGL MB 40HN 40HMV 40EM6

548.88 €

1 21 Days M 200x3177,8020017671012,964BGL KML 40 + BGL MBL 40HN 38HMV 40EM6

Tech Support