Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AOH24148
Part Number
|
---|
AOH24148 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Shaft Diameter d1 (mm) | Bearing Inner Diameter d (mm) | Length l (mm) | Mass (kg) | Mounting Accessories - Not Included (Lock Nuts) | Mounting Accessories - Not Included (Locking Device) | Dismounting Accessories - Not Included (Lock Nuts) | Injection Oil Nominal Thread G1 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,017.57 € | 1 | 4 Days | Tr260x4 | 220 | 240 | 180 | 11.4 | HM 3144 | MS 3144-MS 3148 | HM 3052 | G 1/4 |
Loading...
Material | Nodular (Ductile Iron) | Surface Treatment | None |
---|
This page is Hydraulic Withdrawal Sleeves, part number AOH24148.
You can find the detail information about specifications and dimensions on part number AOH24148.
Configure
Basic Attributes
Thread Nominal M
Shaft Diameter d1(mm)
Bearing Inner Diameter d(mm)
Length l(mm)
Mass(kg)
Mounting Accessories - Not Included (Lock Nuts)
Mounting Accessories - Not Included (Locking Device)
Dismounting Accessories - Not Included (Lock Nuts)
Injection Oil Nominal Thread G1
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AOH2238G |
AOH2240 |
AOH2244 |
AOH24152 |
AOH24156 |
AOH24160 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Shaft Diameter d1 (mm) | Bearing Inner Diameter d (mm) | Length l (mm) | Mass (kg) | Mounting Accessories - Not Included (Lock Nuts) | Mounting Accessories - Not Included (Locking Device) | Dismounting Accessories - Not Included (Lock Nuts) | Injection Oil Nominal Thread G1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
472.18 € | 1 | 21 Days | M 200X3 | 180 | 190 | 112 | 3.785 | KM 36 | MB 36 | KM 40 | M6 | ||
605.95 € | 1 | 21 Days | TR 220X4 | 190 | 200 | 118 | 4.275 | KM 38 | MB 38 | HM 3044 | M6 | ||
628.30 € | 1 | 21 Days | TR 240X4 | 200 | 220 | 130 | 8.125 | KM 40 | MB 40 | HM 3048 | G 1/8 | ||
1,204.87 € | 1 | 4 Days | Tr280x4 | 240 | 260 | 202 | 13.8 | HM 3148 | MS 3144-MS 3148 | HM 3056 | G 1/4 | ||
1,133.18 € | 1 | 21 Days | Tr300x4 | 260 | 280 | 202 | 15.2 | HM 3152 | MS 3152-MS 3156 | HM 3160 | G 1/4 | ||
1,260.42 € | 1 | 4 Days | Tr320x5 | 280 | 300 | 224 | 18.2 | HM 3156 | MS 3152-MS 3156 | HM 3164 | G 1/4 |