Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AOH241/900
Part Number
|
---|
AOH241/900 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Shaft Diameter d1 (mm) | Bearing Inner Diameter d (mm) | Length l (mm) | Mass (kg) | Mounting Accessories - Not Included (Lock Nuts) | Mounting Accessories - Not Included (Locking Device) | Dismounting Accessories - Not Included (Lock Nuts) | Injection Oil Nominal Thread G1 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10,237.90 € | 1 | 21 Days | Tr950x8 | 850 | 900 | 575 | 276 | HM 31/850 | MS 31/850 | HM 31/950 | G 1/4 |
Loading...
Material | Nodular (Ductile Iron) | Surface Treatment | None |
---|
This page is Hydraulic Withdrawal Sleeves, part number AOH241/900.
You can find the detail information about specifications and dimensions on part number AOH241/900.
Configure
Basic Attributes
Thread Nominal M
Shaft Diameter d1(mm)
Bearing Inner Diameter d(mm)
Length l(mm)
Mass(kg)
Mounting Accessories - Not Included (Lock Nuts)
Mounting Accessories - Not Included (Locking Device)
Dismounting Accessories - Not Included (Lock Nuts)
Injection Oil Nominal Thread G1
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AOH2238G |
AOH2240 |
AOH2244 |
AOH241/950 |
AOH24132 |
AOH24134 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Shaft Diameter d1 (mm) | Bearing Inner Diameter d (mm) | Length l (mm) | Mass (kg) | Mounting Accessories - Not Included (Lock Nuts) | Mounting Accessories - Not Included (Locking Device) | Dismounting Accessories - Not Included (Lock Nuts) | Injection Oil Nominal Thread G1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
472.18 € | 1 | 21 Days | M 200X3 | 180 | 190 | 112 | 3.785 | KM 36 | MB 36 | KM 40 | M6 | ||
605.95 € | 1 | 21 Days | TR 220X4 | 190 | 200 | 118 | 4.275 | KM 38 | MB 38 | HM 3044 | M6 | ||
628.30 € | 1 | 21 Days | TR 240X4 | 200 | 220 | 130 | 8.125 | KM 40 | MB 40 | HM 3048 | G 1/8 | ||
15,024.28 € | 1 | 21 Days | Tr1000x8 | 900 | 950 | 605 | 423 | HM 31/900 | MS 31/900 | HM 31/1000 | G 1/4 | ||
403.65 € | 1 | 21 Days | M 170X3 | 150 | 160 | 124 | 2.67 | KM 30 | MB 30 | KM 34 | M6 | ||
386.88 € | 1 | 21 Days | M 180X3 | 160 | 170 | 125 | 2.95 | KM 32 | MB 32 | KM 36 | M6 |