Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AOH24164
Part Number
|
---|
AOH24164 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Shaft Diameter d1 (mm) | Bearing Inner Diameter d (mm) | Length l (mm) | Mass (kg) | Mounting Accessories - Not Included (Lock Nuts) | Mounting Accessories - Not Included (Locking Device) | Dismounting Accessories - Not Included (Lock Nuts) | Injection Oil Nominal Thread G1 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,418.00 € | 1 | 21 Days | Tr340x5 | 300 | 320 | 242 | 21.2 | HM 3160 | MS 3160 | HM 3168 | G 1/4 |
Loading...
Material | Nodular (Ductile Iron) | Surface Treatment | None |
---|
This page is Hydraulic Withdrawal Sleeves, part number AOH24164.
You can find the detail information about specifications and dimensions on part number AOH24164.
Configure
Basic Attributes
Thread Nominal M
Shaft Diameter d1(mm)
Bearing Inner Diameter d(mm)
Length l(mm)
Mass(kg)
Mounting Accessories - Not Included (Lock Nuts)
Mounting Accessories - Not Included (Locking Device)
Dismounting Accessories - Not Included (Lock Nuts)
Injection Oil Nominal Thread G1
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AOH2238G |
AOH2240 |
AOH2244 |
AOH24168 |
AOH24172 |
AOH24176 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Shaft Diameter d1 (mm) | Bearing Inner Diameter d (mm) | Length l (mm) | Mass (kg) | Mounting Accessories - Not Included (Lock Nuts) | Mounting Accessories - Not Included (Locking Device) | Dismounting Accessories - Not Included (Lock Nuts) | Injection Oil Nominal Thread G1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
472.18 € | 1 | 21 Days | M 200X3 | 180 | 190 | 112 | 3.785 | KM 36 | MB 36 | KM 40 | M6 | ||
605.95 € | 1 | 21 Days | TR 220X4 | 190 | 200 | 118 | 4.275 | KM 38 | MB 38 | HM 3044 | M6 | ||
628.30 € | 1 | 21 Days | TR 240X4 | 200 | 220 | 130 | 8.125 | KM 40 | MB 40 | HM 3048 | G 1/8 | ||
1,540.97 € | 1 | 21 Days | Tr360x5 | 320 | 340 | 269 | 25.4 | HM 3164 | MS 3164 | HM 3172 | G 1/4 | ||
1,575.18 € | 1 | 21 Days | Tr380x5 | 340 | 360 | 269 | 27 | HM 3168 | MS 3168-MS 3172 | HM 3176 | G 1/4 | ||
1,815.43 € | 1 | 21 Days | Tr400x5 | 360 | 380 | 271 | 28.8 | HM 3172 | MS 3168-MS 3172 | HM 3180 | G 1/4 |