Hydraulic Withdrawal Sleeves (Part Numbers - CAD Download)

Hydraulic Withdrawal Sleeves
These sleeves come with the same dimensions of the standard sleeves, however, they are provided with oil ducts on the thread side and grooves on the outer surface for oil injection (internal upon request), facilitating the mounting and mainly the dismounting of the assembly. Hydraulic adapter sleeves are recommended for shafts from 150 mm diameter.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AOH240/500

Part Number
AOH240/500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Shaft Diameter d1
(mm)
Bearing Inner Diameter d
(mm)
Length l
(mm)
Mass
(kg)
Mounting Accessories - Not Included (Lock Nuts) Mounting Accessories - Not Included (Locking Device) Dismounting Accessories - Not Included (Lock Nuts) Injection Oil Nominal Thread G1

4,996.78 €

1 21 Days Tr530x648050025335.4HM 3196MS 3196HM 31/530G 1/4

Loading...

  1. 1

Basic information

Material Nodular (Ductile Iron) Surface Treatment None

This page is Hydraulic Withdrawal Sleeves, part number AOH240/500.
You can find the detail information about specifications and dimensions on part number AOH240/500.

Variation of this product

Part Number
AOH2238G
AOH2240
AOH2244
AOH240/530
AOH240/530G
AOH240/560
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M Shaft Diameter d1
(mm)
Bearing Inner Diameter d
(mm)
Length l
(mm)
Mass
(kg)
Mounting Accessories - Not Included (Lock Nuts) Mounting Accessories - Not Included (Locking Device) Dismounting Accessories - Not Included (Lock Nuts) Injection Oil Nominal Thread G1

472.18 €

1 21 Days M 200X31801901123.785KM 36MB 36KM 40M6

605.95 €

1 21 Days TR 220X41902001184.275KM 38MB 38HM 3044M6

628.30 €

1 21 Days TR 240X42002201308.125KM 40MB 40HM 3048G 1/8

5,751.27 €

1 21 Days Tr550x650053028566.9HM 31/500MS 31/500HM 110TG 1/4

5,751.27 €

1 21 Days Tr560x650053028566.9HM 31/500MS 31/500HM 31/560G 1/4

6,036.82 €

1 21 Days Tr580x653056029673HM 31/530MS 31/530HM 116TG 1/4

Tech Support