Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AOH240/750G
Part Number
|
---|
AOH240/750G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Shaft Diameter d1 (mm) | Bearing Inner Diameter d (mm) | Length l (mm) | Mass (kg) | Mounting Accessories - Not Included (Lock Nuts) | Mounting Accessories - Not Included (Locking Device) | Dismounting Accessories - Not Included (Lock Nuts) | Injection Oil Nominal Thread G1 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7,913.02 € | 1 | 21 Days | Tr800x7 | 710 | 750 | 380 | 170 | HM 31/710 | MS 31/710 | HM 31/800 | G 1/4 |
Loading...
Material | Nodular (Ductile Iron) | Surface Treatment | None |
---|
This page is Hydraulic Withdrawal Sleeves, part number AOH240/750G.
You can find the detail information about specifications and dimensions on part number AOH240/750G.
Configure
Basic Attributes
Thread Nominal M
Shaft Diameter d1(mm)
Bearing Inner Diameter d(mm)
Length l(mm)
Mass(kg)
Mounting Accessories - Not Included (Lock Nuts)
Mounting Accessories - Not Included (Locking Device)
Dismounting Accessories - Not Included (Lock Nuts)
Injection Oil Nominal Thread G1
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AOH2238G |
AOH2240 |
AOH2244 |
AOH240/800 |
AOH240/800G |
AOH240/850 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Shaft Diameter d1 (mm) | Bearing Inner Diameter d (mm) | Length l (mm) | Mass (kg) | Mounting Accessories - Not Included (Lock Nuts) | Mounting Accessories - Not Included (Locking Device) | Dismounting Accessories - Not Included (Lock Nuts) | Injection Oil Nominal Thread G1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
472.18 € | 1 | 21 Days | M 200X3 | 180 | 190 | 112 | 3.785 | KM 36 | MB 36 | KM 40 | M6 | ||
605.95 € | 1 | 21 Days | TR 220X4 | 190 | 200 | 118 | 4.275 | KM 38 | MB 38 | HM 3044 | M6 | ||
628.30 € | 1 | 21 Days | TR 240X4 | 200 | 220 | 130 | 8.125 | KM 40 | MB 40 | HM 3048 | G 1/8 | ||
9,066.88 € | 1 | 21 Days | Tr830x7 | 750 | 800 | 395 | 234 | HM 31/750 | MS 31/750-800 | HMLL 166T | G 1/4 | ||
9,066.88 € | 1 | 21 Days | Tr850x7 | 750 | 800 | 395 | 234 | HM 31/750 | MS 31/750-800 | HM 31/850 | G 1/4 | ||
9,764.33 € | 1 | 21 Days | Tr880x7 | 800 | 850 | 415 | 252 | HM 31/800 | MS 31/750-800 | HMLL 176T | G 1/4 |