Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AH30/850
Part Number
|
---|
AH30/850 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Shaft Diameter d1 (mm) | Bearing Inner Diameter d (mm) | Length l (mm) | Mass (kg) | Mounting Accessories - Not Included (Lock Nuts) | Mounting Accessories - Not Included (Locking Device) | Dismounting Accessories - Not Included (Lock Nuts) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
7,960.82 € | 1 | 21 Days | Tr900x7 | 800 | 850 | 325 | 226 | HM 30/800 | MS 30/750-800 | HM 30/900 |
Loading...
Material | Nodular (Ductile Iron) | Surface Treatment | None |
---|
This page is Withdrawal Sleeves - Series AH, part number AH30/850.
You can find the detail information about specifications and dimensions on part number AH30/850.
Configure
Basic Attributes
Thread Nominal M
Shaft Diameter d1(mm)
Bearing Inner Diameter d(mm)
Length l(mm)
Mass(kg)
Mounting Accessories - Not Included (Lock Nuts)
Mounting Accessories - Not Included (Locking Device)
Dismounting Accessories - Not Included (Lock Nuts)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AH211 |
AH212 |
AH213 |
AH30/900 |
AH30/950 |
AH3032 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Shaft Diameter d1 (mm) | Bearing Inner Diameter d (mm) | Length l (mm) | Mass (kg) | Mounting Accessories - Not Included (Lock Nuts) | Mounting Accessories - Not Included (Locking Device) | Dismounting Accessories - Not Included (Lock Nuts) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
23.93 € | 1 | 21 Days | M60x2 | 50 | 55 | 29 | 0.13 | KM 10 | MB 10 | KM 12 | ||
31.20 € | 1 | 21 Days | M65x2 | 55 | 60 | 32 | 0.16 | KM 11 | MB 11 | KM 13 | ||
33.13 € | 1 | 21 Days | M75x2 | 60 | 65 | 32 | 0.21 | KM 12 | MB 12 | KM 15 | ||
8,735.77 € | 1 | 21 Days | Tr950x8 | 850 | 900 | 335 | 248 | HM 30/850 | MS 30/850-900 | HM 30/950 | ||
9,827.73 € | 1 | 21 Days | Tr1000x8 | 900 | 950 | 355 | 279 | HM 30/900 | MS 30/850-900 | HM 30/1000 | ||
270.23 € | 1 | 4 Days | M170x3 | 150 | 160 | 77 | 1.83 | KM 30 | MB 30 | KM 34 |