Withdrawal Sleeves - Series AH (AH208)

Withdrawal Sleeves - Series AH AH208

Product Details:

Manufacturer part number: AH208

Brand: BGL

Price: 20.97

Delivery time: 21 Days


Technical Data:

Thread Nominal M: M45x1,5

Shaft Diameter d1: 35 mm

Bearing Inner Diameter d: 40 mm

Length l: 25 mm

Mass: 0.08 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AH208

Part Number
AH208
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Shaft Diameter d1
(mm)
Bearing Inner Diameter d
(mm)
Length l
(mm)
Mass
(kg)
Mounting Accessories - Not Included (Lock Nuts) Mounting Accessories - Not Included (Locking Device) Dismounting Accessories - Not Included (Lock Nuts)

20.97 €

1 21 Days M45x1,53540250.08KM 7MB 7KM 9

Loading...

  1. 1

Basic information

Material Nodular (Ductile Iron) Surface Treatment None

This page is Withdrawal Sleeves - Series AH, part number AH208.
You can find the detail information about specifications and dimensions on part number AH208.

Variation of this product

Part Number
AH209
AH210
AH211
AH212
AH213
AH213G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M Shaft Diameter d1
(mm)
Bearing Inner Diameter d
(mm)
Length l
(mm)
Mass
(kg)
Mounting Accessories - Not Included (Lock Nuts) Mounting Accessories - Not Included (Locking Device) Dismounting Accessories - Not Included (Lock Nuts)

20.97 €

1 21 Days M50x1,54045260.09KM 8MB 8KM 10

20.97 €

1 21 Days M55x24550280.12KM 9MB 9KM 11

23.93 €

1 21 Days M60x25055290.13KM 10MB 10KM 12

31.20 €

1 21 Days M65x25560320.16KM 11MB 11KM 13

33.13 €

1 21 Days M75x26065320.21KM 12MB 12KM 15

33.13 €

1 21 Days M70x26065320.18KM 12MB 1KM 14

Tech Support