• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Withdrawal Sleeves - Series AHX (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AHX30/710

Part Number
AHX30/710
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Shaft Diameter d1
(mm)
Bearing Inner Diameter d
(mm)
Length l
(mm)
Mass
(kg)
Mounting Accessories - Not Included (Lock Nuts) Mounting Accessories - Not Included (Locking Device) Dismounting Accessories - Not Included (Lock Nuts)

6,474.77 €

1 21 Days Tr750x7670710286138HM 30/670MS 30/670HM 30/750

Loading...

  1. 1

Basic information

Material Nodular (Ductile Iron) Surface Treatment None

This page is Withdrawal Sleeves - Series AHX, part number AHX30/710.
You can find the detail information about specifications and dimensions on part number AHX30/710.

Variation of this product

Part Number
AHX2314
AHX2314G
AHX2315
AHX3024
AHX3026
AHX3028
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M Shaft Diameter d1
(mm)
Bearing Inner Diameter d
(mm)
Length l
(mm)
Mass
(kg)
Mounting Accessories - Not Included (Lock Nuts) Mounting Accessories - Not Included (Locking Device) Dismounting Accessories - Not Included (Lock Nuts)

40.78 €

1 21 Days M80x26570640.41KM 13MB 13KM 16

40.78 €

1 21 Days M75x26570640.42KM 13MB 13KM 15

48.05 €

1 21 Days M85x27075680.471KM 14MB 14KM 17

92.67 €

1 4 Days M130x2115120600.77KM 23MB 23KM 26

124.88 €

1 4 Days M140x2125130670.94KM 25MB 25KM 28

148.32 €

1 4 Days M150x2135140680.895KM 27MB 27KM 30

Tech Support