Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AHX3292
Part Number
|
---|
AHX3292 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Shaft Diameter d1 (mm) | Bearing Inner Diameter d (mm) | Length l (mm) | Mass (kg) | Mounting Accessories - Not Included (Lock Nuts) | Mounting Accessories - Not Included (Locking Device) | Dismounting Accessories - Not Included (Lock Nuts) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2,499.00 € | 1 | 21 Days | Tr510x6 | 440 | 460 | 349 | 74.5 | HM 3188 | MS 3188-MS 3192 | HM 102T |
Loading...
Material | Nodular (Ductile Iron) | Surface Treatment | None |
---|
This page is Withdrawal Sleeves - Series AHX, part number AHX3292.
You can find the detail information about specifications and dimensions on part number AHX3292.
Configure
Basic Attributes
Thread Nominal M
Shaft Diameter d1(mm)
Bearing Inner Diameter d(mm)
Length l(mm)
Mass(kg)
Mounting Accessories - Not Included (Lock Nuts)
Mounting Accessories - Not Included (Locking Device)
Dismounting Accessories - Not Included (Lock Nuts)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AHX2314 |
AHX2314G |
AHX2315 |
AHX3292G |
AHX3296 |
AHX3296G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Shaft Diameter d1 (mm) | Bearing Inner Diameter d (mm) | Length l (mm) | Mass (kg) | Mounting Accessories - Not Included (Lock Nuts) | Mounting Accessories - Not Included (Locking Device) | Dismounting Accessories - Not Included (Lock Nuts) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
40.78 € | 1 | 21 Days | M80x2 | 65 | 70 | 64 | 0.41 | KM 13 | MB 13 | KM 16 | ||
40.78 € | 1 | 21 Days | M75x2 | 65 | 70 | 64 | 0.42 | KM 13 | MB 13 | KM 15 | ||
48.05 € | 1 | 21 Days | M85x2 | 70 | 75 | 68 | 0.471 | KM 14 | MB 14 | KM 17 | ||
2,499.00 € | 1 | 21 Days | Tr480x5 | 440 | 460 | 349 | 74.5 | HM 3188 | MS 3188-MS 3192 | HM 3196 | ||
3,047.95 € | 1 | 21 Days | Tr530x6 | 460 | 480 | 364 | 82.1 | HM 3192 | MS 3188-MS 3192 | HM 31/530 | ||
3,047.95 € | 1 | 21 Days | Tr500x5 | 460 | 480 | 364 | 82.1 | HM 3192 | MS 3188-MS 3192 | HM 31/500 |