Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AHX330G
Part Number
|
---|
AHX330G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Shaft Diameter d1 (mm) | Bearing Inner Diameter d (mm) | Length l (mm) | Mass (kg) | Mounting Accessories - Not Included (Lock Nuts) | Mounting Accessories - Not Included (Locking Device) | Dismounting Accessories - Not Included (Lock Nuts) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
181.07 € | 1 | 21 Days | M160x3 | 145 | 150 | 83 | 1.39 | KM 29 | MB 29 | KM 32 |
Loading...
Material | Nodular (Ductile Iron) | Surface Treatment | None |
---|
This page is Withdrawal Sleeves - Series AHX, part number AHX330G.
You can find the detail information about specifications and dimensions on part number AHX330G.
Configure
Basic Attributes
Thread Nominal M
Shaft Diameter d1(mm)
Bearing Inner Diameter d(mm)
Length l(mm)
Mass(kg)
Mounting Accessories - Not Included (Lock Nuts)
Mounting Accessories - Not Included (Locking Device)
Dismounting Accessories - Not Included (Lock Nuts)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AHX2310 |
AHX2311 |
AHX2312 |
AHX2314 |
AHX2314G |
AHX2315 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Shaft Diameter d1 (mm) | Bearing Inner Diameter d (mm) | Length l (mm) | Mass (kg) | Mounting Accessories - Not Included (Lock Nuts) | Mounting Accessories - Not Included (Locking Device) | Dismounting Accessories - Not Included (Lock Nuts) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
20.97 € | 1 | 4 Days | M55x2 | 45 | 50 | 50 | 0.18 | KM 9 | MB 9 | KM 11 | ||
26.58 € | 1 | 4 Days | M60x2 | 50 | 55 | 54 | 0.22 | KM 10 | MB 10 | KM 12 | ||
33.77 € | 1 | 4 Days | M65x2 | 55 | 60 | 58 | 0.26 | KM 11 | MB 11 | KM 13 | ||
40.78 € | 1 | 21 Days | M80x2 | 65 | 70 | 64 | 0.41 | KM 13 | MB 13 | KM 16 | ||
40.78 € | 1 | 21 Days | M75x2 | 65 | 70 | 64 | 0.42 | KM 13 | MB 13 | KM 15 | ||
48.05 € | 1 | 21 Days | M85x2 | 70 | 75 | 68 | 0.471 | KM 14 | MB 14 | KM 17 |