Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AHX31/600
Part Number
|
---|
AHX31/600 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Shaft Diameter d1 (mm) | Bearing Inner Diameter d (mm) | Length l (mm) | Mass (kg) | Mounting Accessories - Not Included (Lock Nuts) | Mounting Accessories - Not Included (Locking Device) | Dismounting Accessories - Not Included (Lock Nuts) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
5,644.90 € | 1 | 21 Days | Tr630x6 | 570 | 600 | 355 | 120 | HM 31/570 | MS 31/560-600 | HM 31/630 |
Loading...
Material | Nodular (Ductile Iron) | Surface Treatment | None |
---|
This page is Withdrawal Sleeves - Series AHX, part number AHX31/600.
You can find the detail information about specifications and dimensions on part number AHX31/600.
Configure
Basic Attributes
Thread Nominal M
Shaft Diameter d1(mm)
Bearing Inner Diameter d(mm)
Length l(mm)
Mass(kg)
Mounting Accessories - Not Included (Lock Nuts)
Mounting Accessories - Not Included (Locking Device)
Dismounting Accessories - Not Included (Lock Nuts)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AHX2314 |
AHX2314G |
AHX2315 |
AHX31/670 |
AHX31/710 |
AHX310 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Shaft Diameter d1 (mm) | Bearing Inner Diameter d (mm) | Length l (mm) | Mass (kg) | Mounting Accessories - Not Included (Lock Nuts) | Mounting Accessories - Not Included (Locking Device) | Dismounting Accessories - Not Included (Lock Nuts) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
40.78 € | 1 | 21 Days | M80x2 | 65 | 70 | 64 | 0.41 | KM 13 | MB 13 | KM 16 | ||
40.78 € | 1 | 21 Days | M75x2 | 65 | 70 | 64 | 0.42 | KM 13 | MB 13 | KM 15 | ||
48.05 € | 1 | 21 Days | M85x2 | 70 | 75 | 68 | 0.471 | KM 14 | MB 14 | KM 17 | ||
6,830.20 € | 1 | 21 Days | Tr710x7 | 630 | 670 | 395 | 189 | HM 31/630 | MS 31/630 | HM 31/710 | ||
7,513.20 € | 1 | 21 Days | Tr750x7 | 670 | 710 | 405 | 207 | HM 31/670 | MS 31/670 | HM 31/750 | ||
20.97 € | 1 | 4 Days | M55x2 | 45 | 50 | 35 | 0.12 | KM 9 | MB 9 | KM 11 |