Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AHX3120
Part Number
|
---|
AHX3120 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Shaft Diameter d1 (mm) | Bearing Inner Diameter d (mm) | Length l (mm) | Mass (kg) | Mounting Accessories - Not Included (Lock Nuts) | Mounting Accessories - Not Included (Locking Device) | Dismounting Accessories - Not Included (Lock Nuts) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
83.93 € | 1 | 21 Days | M110x2 | 95 | 100 | 64 | 0.58 | KM 19 | MB 19 | KM 22 |
Loading...
Material | Nodular (Ductile Iron) | Surface Treatment | None |
---|
This page is Withdrawal Sleeves - Series AHX, part number AHX3120.
You can find the detail information about specifications and dimensions on part number AHX3120.
Configure
Basic Attributes
Thread Nominal M
Shaft Diameter d1(mm)
Bearing Inner Diameter d(mm)
Length l(mm)
Mass(kg)
Mounting Accessories - Not Included (Lock Nuts)
Mounting Accessories - Not Included (Locking Device)
Dismounting Accessories - Not Included (Lock Nuts)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AHX2314 |
AHX2314G |
AHX2315 |
AHX3122 |
AHX3124 |
AHX3126 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Shaft Diameter d1 (mm) | Bearing Inner Diameter d (mm) | Length l (mm) | Mass (kg) | Mounting Accessories - Not Included (Lock Nuts) | Mounting Accessories - Not Included (Locking Device) | Dismounting Accessories - Not Included (Lock Nuts) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
40.78 € | 1 | 21 Days | M80x2 | 65 | 70 | 64 | 0.41 | KM 13 | MB 13 | KM 16 | ||
40.78 € | 1 | 21 Days | M75x2 | 65 | 70 | 64 | 0.42 | KM 13 | MB 13 | KM 15 | ||
48.05 € | 1 | 21 Days | M85x2 | 70 | 75 | 68 | 0.471 | KM 14 | MB 14 | KM 17 | ||
92.78 € | 1 | 4 Days | M120x2 | 105 | 110 | 68 | 0.68 | KM 21 | MB 21 | KM 24 | ||
107.03 € | 1 | 4 Days | M130x2 | 115 | 120 | 75 | 0.85 | KM 23 | MB 23 | KM 26 | ||
126.23 € | 1 | 4 Days | M140x2 | 125 | 130 | 78 | 0.97 | KM 25 | MB 25 | KM 28 |