Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AHX2330G
Part Number
|
---|
AHX2330G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Shaft Diameter d1 (mm) | Bearing Inner Diameter d (mm) | Length l (mm) | Mass (kg) | Mounting Accessories - Not Included (Lock Nuts) | Mounting Accessories - Not Included (Locking Device) | Dismounting Accessories - Not Included (Lock Nuts) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
234.47 € | 1 | 21 Days | M160x3 | 145 | 150 | 135 | 2.5 | KM 29 | MB 29 | KM 32 |
Loading...
Material | Nodular (Ductile Iron) | Surface Treatment | None |
---|
This page is Withdrawal Sleeves - Series AHX, part number AHX2330G.
You can find the detail information about specifications and dimensions on part number AHX2330G.
Configure
Basic Attributes
Thread Nominal M
Shaft Diameter d1(mm)
Bearing Inner Diameter d(mm)
Length l(mm)
Mass(kg)
Mounting Accessories - Not Included (Lock Nuts)
Mounting Accessories - Not Included (Locking Device)
Dismounting Accessories - Not Included (Lock Nuts)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AHX2314 |
AHX2314G |
AHX2315 |
AHX240/600 |
AHX241/600 |
AHX30/500 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Shaft Diameter d1 (mm) | Bearing Inner Diameter d (mm) | Length l (mm) | Mass (kg) | Mounting Accessories - Not Included (Lock Nuts) | Mounting Accessories - Not Included (Locking Device) | Dismounting Accessories - Not Included (Lock Nuts) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
40.78 € | 1 | 21 Days | M80x2 | 65 | 70 | 64 | 0.41 | KM 13 | MB 13 | KM 16 | ||
40.78 € | 1 | 21 Days | M75x2 | 65 | 70 | 64 | 0.42 | KM 13 | MB 13 | KM 15 | ||
48.05 € | 1 | 21 Days | M85x2 | 70 | 75 | 68 | 0.471 | KM 14 | MB 14 | KM 17 | ||
5,872.30 € | 1 | 21 Days | Tr630x6 | 570 | 600 | 310 | 86.5 | HM 31/570 | MS 31/560-600 | HM 31/630 | ||
6,906.77 € | 1 | 21 Days | Tr630x6 | 570 | 600 | 413 | 120 | HM 31/570 | MS 31/560-600 | HM 31/630 | ||
2,623.38 € | 1 | 21 Days | Tr540x6 | 480 | 500 | 209 | 42.5 | HM 3096 | MS 3096-MS30/500 | HML 108T |