Fluoropolymer Pipe Fittings Hyper Fitting LQ3 Series Space-Saving Fitting

Fluoropolymer Pipe Fittings Hyper Fitting LQ3 Series Space-Saving Fitting
When used with products that include nuts, this product eliminates the need for one unnecessary nut (insert bushing).

(i)Remark

  • Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LQ3U2A-SN
LQ3U4A-SN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible Tube Outer Diameter (inch) D (D1) Size of Body

14.61 €

1 26 Days 1/4"2

28.31 €

1 26 Days 1/2"4

Loading...

  1. 1

Basic information

Type Fitting Body Main Body Material PFA Connection Type Screw⇔Pipe
Thread-to-Pipe Connection Type Threaded Straight Max. Working Pressure(MPa) 1 Maximum Operating Temperature(℃) 200
Packaging Clean packaging equivalent to class M3.5 Fitting type Union

Tech Support