Fluoropolymer Pipe Fittings Hyper Fitting LQ3 Series Optional Tube Plug

Fluoropolymer Pipe Fittings Hyper Fitting LQ3 Series Optional Tube Plug
[Used to seal unused fittings. -Select from standard/clean packing.

(i)Remark

  • Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LQ3-1P03-2
LQ3-1P04-2-1
LQ3-2P06-2-1
LQ3-2P07-2
LQ3-2P07-2-1
LQ3-3P08-2-1
LQ3-3P10-2-1
LQ3-3P11-2
LQ3-3P11-2-1
LQ3-4P12-2-1
LQ3-4P13-2
LQ3-4P13-2-1
LQ3-5P19-2
LQ3-6P25-2
LQ3-6P25-2-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Packaging Applicable Joint Size Connecting Tube Size

14.00 €

1 26 Days Clean packaging equivalent to class M3.51ø3 × ø2 / 1/8 in × 0.086 in

13.74 €

1 Quote Standard packaging equivalent to class M5.51ø4 × ø3

18.74 €

1 Quote Standard packaging equivalent to class M5.52ø6 × ø4

19.02 €

1 26 Days Clean packaging equivalent to class M3.521/4 in × 5/32"

18.66 €

1 26 Days Standard packaging equivalent to class M5.521/4 in × 5/32"

34.65 €

1 Quote Standard packaging equivalent to class M5.53ø8 × ø6

34.65 €

1 Quote Standard packaging equivalent to class M5.53ø10 × ø8

35.18 €

1 26 Days Clean packaging equivalent to class M3.533/8 in × 1/4"

34.65 €

1 26 Days Standard packaging equivalent to class M5.533/8 in × 1/4"

41.21 €

1 Quote Standard packaging equivalent to class M5.54ø12 × ø10

29.53 €

1 26 Days Clean packaging equivalent to class M3.541/2 in × 3/8"

41.21 €

1 26 Days Standard packaging equivalent to class M5.541/2 in × 3/8"

54.05 €

1 26 Days Clean packaging equivalent to class M3.55ø19 × ø16 / 3/4 in × 5/8 in

58.27 €

1 26 Days Clean packaging equivalent to class M3.56ø25 × ø22 / 1 in × 7/8 in

57.94 €

1 26 Days Standard packaging equivalent to class M5.56ø25 × ø22 / 1 in × 7/8 in

Loading...

  1. 1

Basic information

Type Related Components Type of Related Component Plug Nut Material PFA
Fitting type LQ3 Series

Tech Support