Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDNA2WF50-100-D
Part Number
|
---|
CDNA2WF50-100-D |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (℃) | Operating Pressure (MPa) | Cushion | Operating Pressure (MPa) | Specifications | Support bracket | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Tube Material | Custom-made Specifications | Connector type | Made-to-order specification (trunnion bracket mounting location) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
613.26 € | 1 | 26 Days | 50 | 100 | -10~70 | 0.1 to 1.0~ | With cushions on both sides | - | - | Rod-end flange type | Rc | Without auto switch (built-in magnet) | None | None | None | - | None | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Double rod | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | With fall prevention function / With Brake / With Intermediate Stop Function | Environment, Applications | Standard | End Locking | Available |
Valves | NA | Bellows | None | Lock actuation system | Spring locking |
Locking Direction | Bidirectional |
This page is CNA2W Series Cylinder With Lock, Double Acting, Double Rod, part number CDNA2WF50-100-D.
You can find the detail information about specifications and dimensions on part number CDNA2WF50-100-D.
Configure
Basic Attributes
Operating Pressure(MPa)
Specifications
Custom-made Specifications
Made-to-order specification (trunnion bracket mounting location)
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Cushion
Support bracket
Port thread type
Auto Switch
Lead Wire Length(m)
Number of Switches
Tube Material
Connector type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDNA2WB40-500-D |
CDNA2WB50-100-D |
CDNA2WB50-400-D |
CDNA2WF63-50-D |
CDNA2WF63-50-D-M9NWL |
CDNA2WT100-650-D-XC14B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (℃) | Operating Pressure (MPa) | Cushion | Operating Pressure (MPa) | Specifications | Support bracket | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Tube Material | Custom-made Specifications | Connector type | Made-to-order specification (trunnion bracket mounting location) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
615.48 € | 1 | 26 Days | 40 | 500 | -10~70 | 0.1 to 1.0~ | With cushions on both sides | - | - | Basic type | Rc | Without auto switch (built-in magnet) | None | None | None | - | None | - | ||
602.08 € | 1 | 26 Days | 50 | 100 | -10~70 | - | With cushions on both sides | 0.1 to 1.0 | Built-in magnet | Basic type | Rc | Without switch | - | - | None | None | - | - | ||
709.13 € | 1 | 26 Days | 50 | 400 | -10~70 | - | With cushions on both sides | 0.1 to 1.0 | Built-in magnet | Basic type | Rc | Without switch | - | - | None | None | - | - | ||
692.40 € | 1 | 26 Days | 63 | 50 | -10~70 | 0.1 to 1.0~ | With cushions on both sides | - | - | Rod-end flange type | Rc | Without auto switch (built-in magnet) | None | None | None | - | None | - | ||
767.55 € | 1 | 26 Days | 63 | 50 | -10~60 | 0.1 to 1.0~ | With cushions on both sides | - | - | Rod-end flange type | Rc | M9NW | 3 | 2 pcs. | None | - | None | - | ||
1,592.03 € | 1 | 26 Days | 100 | 650 | -10~70 | - | With cushions on both sides | 0.1 to 1.0 | Built-in magnet | Center trunnion type | Rc | Without switch | - | - | None | Change to the trunnion bracket mounting location | - | B |