Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDNA2WB50-400-D
Part Number
|
---|
CDNA2WB50-400-D |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (℃) | Operating Pressure (MPa) | Cushion | Operating Pressure (MPa) | Specifications | Support bracket | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Tube Material | Custom-made Specifications | Connector type | Made-to-order specification (trunnion bracket mounting location) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
709.13 € | 1 | 26 Days | 50 | 400 | -10~70 | - | With cushions on both sides | 0.1 to 1.0 | Built-in magnet | Basic type | Rc | Without switch | - | - | None | None | - | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Double rod | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | With fall prevention function / With Brake / With Intermediate Stop Function | Environment, Applications | Standard | End Locking | Available |
Valves | NA | Bellows | None | Lock actuation system | Spring locking |
Locking Direction | Bidirectional |
This page is CNA2W Series Cylinder With Lock, Double Acting, Double Rod, part number CDNA2WB50-400-D.
You can find the detail information about specifications and dimensions on part number CDNA2WB50-400-D.
Configure
Basic Attributes
Lead Wire Length(m)
Number of Switches
Connector type
Made-to-order specification (trunnion bracket mounting location)
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Cushion
Operating Pressure(MPa)
Specifications
Support bracket
Port thread type
Auto Switch
Tube Material
Custom-made Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDNA2WB40-150-D |
CDNA2WB40-500-D |
CDNA2WB50-100-D |
CDNA2WF40-25-D |
CDNA2WF40-50-D |
CDNA2WF50-100-D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (℃) | Operating Pressure (MPa) | Cushion | Operating Pressure (MPa) | Specifications | Support bracket | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Tube Material | Custom-made Specifications | Connector type | Made-to-order specification (trunnion bracket mounting location) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
537.50 € | 1 | 26 Days | 40 | 150 | -10~70 | 0.1 to 1.0~ | With cushions on both sides | - | - | Basic type | Rc | Without auto switch (built-in magnet) | None | None | None | - | None | - | ||
615.48 € | 1 | 26 Days | 40 | 500 | -10~70 | 0.1 to 1.0~ | With cushions on both sides | - | - | Basic type | Rc | Without auto switch (built-in magnet) | None | None | None | - | None | - | ||
602.08 € | 1 | 26 Days | 50 | 100 | -10~70 | - | With cushions on both sides | 0.1 to 1.0 | Built-in magnet | Basic type | Rc | Without switch | - | - | None | None | - | - | ||
520.71 € | 1 | 26 Days | 40 | 25 | -10~70 | 0.1 to 1.0~ | With cushions on both sides | - | - | Rod-end flange type | Rc | Without auto switch (built-in magnet) | None | None | None | - | None | - | ||
526.32 € | 1 | 26 Days | 40 | 50 | -10~70 | 0.1 to 1.0~ | With cushions on both sides | - | - | Rod-end flange type | Rc | Without auto switch (built-in magnet) | None | None | None | - | None | - | ||
613.26 € | 1 | 26 Days | 50 | 100 | -10~70 | 0.1 to 1.0~ | With cushions on both sides | - | - | Rod-end flange type | Rc | Without auto switch (built-in magnet) | None | None | None | - | None | - |