Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CLM2B32-350-E
Part Number
|
---|
CLM2B32-350-E |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (℃) | Operating Pressure (MPa) | Operating Pressure (MPa) | Specifications | Support bracket | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Bellows | Lock actuation system | Type | Auto switch mounting bracket | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
469.52 € | 1 | 26 Days | 32 | 350 | -10~70 | 0.08~1.0 | - | - | None | Without auto switch | None | None | Basic type | Without rod boot | Spring locking (exhaust locking) | Pneumatic type | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | With fall prevention function / With Brake / With Intermediate Stop Function | Environment, Applications | Standard | End Locking | Available |
Valves | NA | Port thread type | Rc | Connector type | None |
This page is C(D)LM2, Air Cylinder, Double Acting, Single Rod, Fine Lock, part number CLM2B32-350-E.
You can find the detail information about specifications and dimensions on part number CLM2B32-350-E.
Configure
Basic Attributes
Operating Pressure(MPa)
Specifications
Auto switch mounting bracket
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Support bracket
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Mount Support
Bellows
Lock actuation system
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDLM2B20-100-P |
CDLM2B20-110-E |
CDLM2B20-124-D |
CLM2B32-50-E |
CLM2B32-75-D |
CLM2B40-125-E |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (℃) | Operating Pressure (MPa) | Operating Pressure (MPa) | Specifications | Support bracket | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Bellows | Lock actuation system | Type | Auto switch mounting bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
392.73 € | 1 | 26 Days | 20 | 100 | -10~70 | 0.08~1.0 | - | - | None | Without auto switch (built-in magnet) | None | None | Basic type | Without rod boot | Pneumatic Lock (Pressurized Locking) | Pneumatic type | - | ||
395.73 € | 1 | 26 Days | 20 | 110 | -10~70 | 0.08~1.0 | - | - | None | Without auto switch (built-in magnet) | None | None | Basic type | Without rod boot | Spring locking (exhaust locking) | Pneumatic type | - | ||
395.77 € | 1 | 26 Days | 20 | 124 | -10~70 | - | 0.08 to 1.0 | Built-in magnet | - | Without auto switch | - | - | Basic type | Without rod boot | Spring/pneumatic combination lock | Pneumatic type | N/A | ||
433.11 € | 1 | 26 Days | 32 | 50 | -10~70 | 0.08~1.0 | - | - | None | Without auto switch | None | None | Basic type | Without rod boot | Spring locking (exhaust locking) | Pneumatic type | - | ||
436.18 € | 1 | 26 Days | 32 | 75 | -10~70 | 0.08~1.0 | - | - | None | Without auto switch | None | None | Basic type | Without rod boot | Spring-pressure combination lock | Pneumatic type | - | ||
510.10 € | 1 | 26 Days | 40 | 125 | -10~70 | 0.08~1.0 | - | - | None | Without auto switch | None | None | Basic type | Without rod boot | Spring locking (exhaust locking) | Pneumatic type | - |