C(D)LM2, Air Cylinder, Double Acting, Single Rod, Fine Lock (Part Numbers - CAD Download)

C(D)LM2, Air Cylinder, Double Acting, Single Rod, Fine Lock
[Features]
· Provided with a compact built-in lock mechanism, making it suitable for intermediate stop, emergency stop, drop prevention, etc.
· Can be locked in both directions.
· Maximum piston speed: 500 mm/s.

(i)Remark

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CDLM2L32-400-E-C73C3

Part Number
CDLM2L32-400-E-C73C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Operating Pressure
(MPa)
Specifications Support bracket Auto Switch Lead Wire Length
(m)
Number of Switches Type of Mount Support Bellows Lock actuation system Type Auto switch mounting bracket

589.77 €

1 26 Days 32400-10~600.08~1.0--NoneC73C0.53 pcs.Axial foot typeWithout rod bootSpring locking (exhaust locking)Pneumatic type-

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function With fall prevention function / With Brake / With Intermediate Stop Function Environment, Applications Standard End Locking Available
Valves NA Port thread type Rc Connector type None

This page is C(D)LM2, Air Cylinder, Double Acting, Single Rod, Fine Lock, part number CDLM2L32-400-E-C73C3.
You can find the detail information about specifications and dimensions on part number CDLM2L32-400-E-C73C3.

Variation of this product

Part Number
CDLM2B20-100-P
CDLM2B20-110-E
CDLM2B20-124-D
CDLM2L32-450-E
CDLM2L32-50-P
CDLM2L32-75-D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Operating Pressure
(MPa)
Specifications Support bracket Auto Switch Lead Wire Length
(m)
Number of Switches Type of Mount Support Bellows Lock actuation system Type Auto switch mounting bracket

392.73 €

1 26 Days 20100-10~700.08~1.0--NoneWithout auto switch (built-in magnet)NoneNoneBasic typeWithout rod bootPneumatic Lock (Pressurized Locking)Pneumatic type-

395.73 €

1 26 Days 20110-10~700.08~1.0--NoneWithout auto switch (built-in magnet)NoneNoneBasic typeWithout rod bootSpring locking (exhaust locking)Pneumatic type-

395.77 €

1 26 Days 20124-10~70-0.08 to 1.0Built-in magnet-Without auto switch--Basic typeWithout rod bootSpring/pneumatic combination lockPneumatic typeN/A

491.98 €

1 26 Days 32450-10~700.08~1.0--NoneWithout auto switch (built-in magnet)NoneNoneAxial foot typeWithout rod bootSpring locking (exhaust locking)Pneumatic type-

443.39 €

1 26 Days 3250-10~700.08~1.0--NoneWithout auto switch (built-in magnet)NoneNoneAxial foot typeWithout rod bootPneumatic Lock (Pressurized Locking)Pneumatic type-

446.32 €

1 26 Days 3275-10~700.08~1.0--NoneWithout auto switch (built-in magnet)NoneNoneAxial foot typeWithout rod bootSpring-pressure combination lockPneumatic type-

Tech Support