Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CLG1LA32-250-E
Part Number
|
---|
CLG1LA32-250-E |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (℃) | Operating Pressure (MPa) | Operating Pressure (MPa) | Specifications | Support bracket | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Bellows | Lock actuation system | Type | Auto switch mounting bracket | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
308.77 € | 1 | 26 Days | 32 | 250 | -10~70 | 0.08~1 | - | - | None | Rc | Without auto switch | None | None | Axial foot type | Without rod boot | Spring locking (exhaust locking) | Lubrication-free / air cushion | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | With fall prevention function / With Brake / With Intermediate Stop Function | Environment, Applications | Standard | End Locking | Available |
Valves | NA | Connector type | None |
This page is Fine Lock Cylinder, Double Acting, Single Rod CLG1 Series, part number CLG1LA32-250-E.
You can find the detail information about specifications and dimensions on part number CLG1LA32-250-E.
Configure
Basic Attributes
Operating Pressure(MPa)
Specifications
Auto switch mounting bracket
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Support bracket
Port thread type
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Mount Support
Bellows
Lock actuation system
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDLG1BA20-250-D |
CDLG1BA20-250-E |
CDLG1BA20-300-E |
CLG1LA40-75-E |
CLG1LN32-300-D |
CLG1UN40-75-E |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (℃) | Operating Pressure (MPa) | Operating Pressure (MPa) | Specifications | Support bracket | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Bellows | Lock actuation system | Type | Auto switch mounting bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
271.39 € | 1 | 26 Days | 20 | 250 | -10~70 | 0.08~1 | - | - | None | Rc | Without auto switch (built-in magnet) | None | None | Basic type | Without rod boot | Spring/pneumatic combination lock | Lubrication-free / air cushion | - | ||
271.39 € | 1 | 26 Days | 20 | 250 | -10~70 | 0.08~1 | - | - | None | Rc | Without auto switch (built-in magnet) | None | None | Basic type | Without rod boot | Spring locking (exhaust locking) | Lubrication-free / air cushion | - | ||
275.10 € | 1 | 26 Days | 20 | 300 | -10~70 | 0.08~1 | - | - | None | Rc | Without auto switch (built-in magnet) | None | None | Basic type | Without rod boot | Spring locking (exhaust locking) | Lubrication-free / air cushion | - | ||
334.85 € | 1 | 26 Days | 40 | 75 | -10~70 | 0.08~1 | - | - | None | Rc | Without auto switch | None | None | Axial foot type | Without rod boot | Spring locking (exhaust locking) | Lubrication-free / air cushion | - | ||
294.85 € | 1 | 26 Days | 32 | 300 | -10~70 | 0.08~1 | - | - | None | Rc | Without auto switch | None | None | Axial foot type | Without rod boot | Spring/pneumatic combination lock | Non-lube / Rubber bumper | - | ||
315.15 € | 1 | 26 Days | 40 | 75 | -10~70 | 0.08~1 | - | - | None | Rc | Without auto switch | None | None | Rod end trunnion type | Without rod boot | Spring locking (exhaust locking) | Non-lube / Rubber bumper | - |